Characteristics for the N1501A probe options are described below.
Specifications describe the warranted performance over the temperature range 0 °: C to 55 ° C.
Supplemental characteristics are intended to provide information useful in applying the instrument, by giving typical but non-warranted performance parameters. These are denoted as typical, nominal, or approximate.
See Also: Overall Measurement Accuracy
Expected Value Requirements
Maximum recommended εr ':<100
Minimum recommended tan δ : >0.05
Temperature Slew Rate: 10
Dielectric constant, :
Loss factor, :
Loss tangent, tan ,
:
Note: The original version of this probe is also known as the 85070A Probe. This probe is almost identical to the High Temperature probe. The way to distinguish these two probes is that the glass seal on the 85070A probe looks clear and the glass seal on the High Temperature probe is a translucent milky white.
Frequency Range : 200 MHz to 20 GHz with network analyzer,
or 10MHz to 3GHz with impedance analyzer (normal) . Maximum limited
by MUT properties, where fmax =
GHz
Temperature Range: -40 ° C to +200 ° C
Dielectric constant: εr ‘ = εr ‘ +- 5% | εr *|
Loss Factor: εr “ = εr “ +- 5% | εr *|
Repeatability and resolution: Two to four times better than accuracy
Sample Requirements:
Material is ‘infinite’ in size, non-magnetic μ r* = 1), isotropic (uniform orientation and homogeneous (uniform composition). Solids have a single, smooth, flat surface with gap-free contact at the probe face.
Diameter: >20 mm
Thickness:
Granule size: < 0.3 mm
Probe Dimensions
See Connecting the High-Temperature Short
Frequency range: 500 MHz to 50 GHz (normal). Maximum
frequency limited by MUT properties: GHz
Temperature Range: 0 to +125 degrees C
Dielectric constant: εr ‘ = εr ‘ +- 10% | εr *|
Loss Factor: εr “ = εr “ +- 10% | εr *|
Repeatability and resolution: Two to four times better than accuracy
Sample Requirements:
Material is 'infinite' in size, non-magnetic μ r* = 1), isotropic (uniform orientation and homogeneous (uniform composition). Liquids or soft semi-solids that can conform to the probe tip.
Minimum insertion of 5 mm with 5 mm around the tip of the probe.
Probe Dimensions
See Also: Connecting the Slim Form Short
Frequency range: 500 MHz to 50 GHz (normal). Maximum
frequency limited by MUT properties: GHz
Temperature Range: -40 ° C to +200 ° C
Dielectric constant: εr ‘ = εr ‘ +- 5% | εr *|
Loss Factor: εr “ = εr “ +- 5% | εr *|
Repeatability and resolution: Two to four times better than accuracy.
Sample Requirements:
Material is 'infinite' in size, non-magnetic μ r* = 1), isotropic (uniform orientation and homogeneous (uniform composition). Solids have a single, smooth, flat surface with gap-free contact at the probe face.
Minimum insertion of 5 mm with 5 mm around the tip of the probe.
Probe Dimensions
See Also: Connecting the Performance Probe