These properties control the First IN, First OUT (FIFO) buffer settings for the PNA-X and N5264A.
The 4 GB FIFO data buffer is available with Option 118 on the PNA-X and N5264A.
Dim app as AgilentPNA835x.Application
Dim fifo as FIFO
Set fifo = app.FIFO
Methods |
|
Description |
|---|---|---|
|
IFIFO |
Clears the FIFO buffer |
|
Properties |
Interface |
Description |
|
IFIFO |
Reads the next specified number of data points from the FIFO buffer. |
|
|
IFIFO2 |
Reads the FIFO data byte count. |
|
|
IFIFO |
Returns the total number of data points in the FIFO buffer. |
|
|
IFIFO2 |
Reads the FIFO buffer data as a Variant of a specified array size (SafeArray) of bytes. |
|
|
IFIFO |
Reads data from the FIFO buffer. Same as Data but in a compact form. |
|
|
IFIFO2 |
Reads the FIFO buffer data as a Variant of a specified array size (SafeArray) of 32-bit floating point (Float32) numbers. |
|
|
IFIFO2 |
Reads the FIFO buffer data as a Variant of a specified array size (SafeArray) of 16-bit integers. |
|
|
IFIFO2 |
Reads the FIFO buffer data as a Variant of a specified array size (SafeArray) of 32-bit integers. |
|
|
IFIFO |
Turns FIFO ON and OFF |
|
Interface |
Introduced with PNA Rev: |
|
IFIFO |
8.35 |
|
IFIFO2 |
10.60 |