Included with each PNA is a mouse and keyboard. This topic presents PNA models that are supported with this firmware release and the available options.
Measurement Receiver N5264A
PNA Series Configuration Guide (requires an Internet connection)
Click Help then About Network Analyzer to view the options that are installed on your PNA.
N5249A: 10 MHz to 8.5 GHz
N5241A: 10 MHz to 13.5 GHz
N5242A: 10 MHz to 26.5 GHz
N5244A: 10 MHz to 43.5 GHz
N5245A: 10 MHz to 50.0 GHz
N5247A: 10 MHz to 67 GHz
N5264A: Measurement Receiver Learn more
See other options that MAY be offered on the PNA-X models
See NVNA Brochure for more PNA-X options.
Option |
Required Model/Options |
Description |
||||||||||||
200 |
None |
2-port model base model. Includes six front-panel access loops. |
||||||||||||
219 |
200 |
To 2-port base model, add:
|
||||||||||||
224 |
200, one of 219 or H85, and 080 |
To 2-port model, add internal 2nd source, combiner, and mechanical switches. |
||||||||||||
400 |
None |
4-port model base model. Includes twelve front-panel access loops. |
||||||||||||
419 |
400 (080 recommended) |
To 4-port model, add:
|
||||||||||||
423 |
400, one of 419 or H85, and 080 |
To 4-port model, add combiner and mechanical switches. |
N5221A: 10 MHz to 13.5 GHz
N5222A: 10 MHz to 26.5 GHz
N5224A: 10 MHz to 43.5 GHz
N5225A: 10 MHz to 50.0 GHz
N5227A: 10 MHz to 67 GHz
The N522xA models are identical to the PNA-X series except:
N522xA 2-port models are NOT available with 2 sources.
N522xA option numbering is slightly different.
N522xA models do NOT have internal RF switches or combiners (no RF Path Configuration). This has many measurement implications.
N522xA models do NOT have rear-panel access to RF Paths.
N522xA models do NOT offer a Noise Receiver (Opt 029).
See other options that MAY be offered on the N522xA models
Option |
Required Model/Options |
Description |
||||||||||||
200 |
None |
2-port model with single RF source. |
||||||||||||
201 |
All Models |
To Opt 200, adds six front-panel jumpers and R1 reference receiver switch. |
||||||||||||
217 |
NOT available on N5227A 200 and 080 |
To Opt 201, adds source and receiver attenuators .
Note: For N5227A models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
219 |
200 |
To Opt 217 adds bias-tees between each source and each test port. |
||||||||||||
400 |
None |
4-port model with two sources. |
||||||||||||
401 |
400 |
To Opt 400, adds 12 front-panel jumpers and R1 reference receiver switch. |
||||||||||||
417 |
400 |
To Opt 401 adds source and receiver attenuators. See table above for values. Note: For N5227A models, the extended power range is available ONLY with Opt 219 and 419. |
||||||||||||
419 |
400 (080 recommended) |
To Opt 417 adds bias-tees between each source and each test port. |
N5231A: 300 kHz to 13.5 GHz 2-port / 4-port
N5232A: 300 kHz to 20.0 GHz 2-port / 4-port
N5234A: 10 MHz to 43.5 GHz 2-port ONLY
N5235A: 10 MHz to 50.0 GHz 2-port ONLY
N5239A: 300 kHz to 8.5 GHz 2-port ONLY
The N523xA models are identical to the N5230C series except:
N523xA models have a PNA-X look and feel.
N523xA models are NOT available with 2 sources.
ALL N5231A, N5232A, and N5239A models require a Delta Match calibration.
See other options that MAY be offered on the N523xA models
Option |
Required Model/Options |
Description |
200 |
None |
Base 2-port model. |
216 |
None |
To base 2-port model, adds:
|
400 |
None |
Base 4-port model. Available ONLY on N5231A and N5232A |
416 |
None |
To base 4-port model, adds:
|
PNA Model |
Frequency Range |
Ports |
Connector Type |
|---|---|---|---|
N5250C (discontinued) |
10 MHz to 110 GHz |
2 |
1.0 mm |
N5251A |
10 MHz to 110 GHz |
2 |
1.0 mm |
Test heads to 325 GHz are also available. |
|||
Block Diagrams are available at the end of each specifications document.
PNA Model |
Frequency Range |
Ports |
Connector Type |
Reference |
Front Panel jumpers |
|---|---|---|---|---|---|
N5264A |
IF Frequencies only |
0 |
N/A |
1 |
N/A |
Options108 - Built-in 26.5 GHz LO source with +10 dBm output power. 118 - Fast-CW mode enables 500 million point data buffer. |
|||||
The following options are common to more than one PNA family.
Option |
Available on models: |
Description |
007 |
ALL models |
Automatic Fixture Removal Mathematically removes, or de-embeds, a characterized test fixture from displayed measurement results. Requires Windows 7 OS with firmware A.10.20 or higher. |
008 |
PNA-X N522xA Requires |
Integrated Pulsed Application Provides average pulse and point-in-pulse measurements. |
010 |
ALL models |
Time-domain Adds time-domain capability to analyzer. The serial number of the analyzer must be specified when ordering this kit. Software upgrade. Learn more about Time Domain |
015 |
ALL models |
Dynamic Uncertainty for S-Parameters Display the measurement uncertainty dynamically ('real-time') on the same screen as the measurement trace. Learn more. |
020 |
PNA-X N522xA |
Add IF inputs on the rear panel for antenna and millimeter-wave. |
021 |
PNA-X N522xA |
Add pulse modulator to internal Source1. Learn more. |
022 |
PNA-X 2-source N522xA models |
Add pulse modulator to internal Source2. Learn more. |
025 |
PNA-X N522xA |
Add four internal pulse generators. Learn more. |
027 |
PNA-X with 029 |
Allows PNA-X with option 029 to use specialized mechanical noise tuners on the input port. Learn more. |
028 |
PNA-X and N522xA with 080 |
Noise Figure measurements on amplifiers or converters using a standard PNA receiver. |
029 |
PNA-X
with 080 and one of the following: |
Noise Figure Application. Adds hardware and firmware for high-accuracy noise figure measurements on amplifiers or converters using internal low-noise receivers or a standard PNA receiver (Opt 028). For measuring converters, requires Opt 082 or 083. |
N5244A or N5245A with 423 and 080. |
(Obsolete) Same as Opt 029 for the N5242A, but on a N5244A or N5245A. Learn more. |
|
All models |
Frequency Offset Mode (FOM) Enables you to set the PNA source independently from where the receivers are tuned. This capability is important for measuring mixers and converters. Learn more. |
|
All models |
Scalar Mixer Measurements (SMC) Allows Only the Scalar Mixer Converter (SMC) portion of the Frequency Converter Measurement Application. Provides the same intuitive user-interface, easy calibration, and external source control for making fixed and swept LO Scalar Mixer measurements. When used with a multiport PNA or external test set, SMC is only available on PNA ports 1 and 2. Requires Opt 080. |
|
PNA-X N522xA |
Frequency Converter Application (FCA) Provides an intuitive user-interface for making extremely accurate conversion loss and absolute group delay measurements on mixers and converters. Exceptional amplitude and phase accuracy is achieved through two calibration techniques: Scalar Mixer Calibration and Vector Mixer Calibration. The application also provides automatic control of all of Keysight's major signal sources. Requires Opt 080. |
|
PNA-X N522xA |
Embedded LO Provides the ability to measure frequency converters that have an embedded LO. Requires at least one Converter App option. Learn more |
|
086 |
PNA-X N522xA |
Gain Compression Application. (GCA) Provides fast and accurate gain compression measurements. Learn more. For measuring converters, requires Opt 082 or 083. |
087 |
PNA-X N522xA |
Swept IMD and IM Spectrum. Provides fast and accurate Swept IMD and IM Spectrum measurements on amplifiers and converters. Learn more. Requires Opt 080. For measuring converters, requires Opt 082 or 083. |
088 |
PNA-X N522xA (NOT available with 2-port models) |
Source Phase Control Provides coherent phase measurements. Learn more. |
089 |
4-port models: PNA-X N522xA |
Differential IQ Provides controls to set any source to any frequency range, any power level, and any phase. Then measure any receiver, any frequency range, with match correction. Learn more. |
090 |
ALL models |
Spectrum Analyzer |
093 |
N5222A, N5224A, N5225A, N5227A, N5242A, N5244A, N5245A, N5247A |
Extend Spectrum Analyzer to 110 GHz |
094 |
N5222A, N5224A, N5225A, N5227A, N5242A, N5244A, N5245A, N5247A |
Extend Spectrum Analyzer to above 110 GHz |
H85 |
All
PNA-X models |
Allows high-power measurements up to 20 Watts (+43 dBm). from 10 MHz to 26.5 GHz. Similar to the PNA-X -219 or -419 but deletes the bias tees from the test set. Learn more. |
108 |
N5264A Only |
Adds an internal 10 MHz to 26.5 GHz LO source. Learn more. |
110 |
4-Port PNA-X models with 2 sources |
Active (Hot) Parameters |
111 |
4-Port PNA-X models with 2 sources |
Active (Hot) Parameters - restricted to 50 GHz |
118 |
PNA-X N522xA |
Fast CW Mode Enables 500 million point data buffer. Learn more. |
460 |
4-port PNA-X and N522xA |
iTMSA Adds firmware for Integrated True Mode Balanced measurements. Learn more. |
All models |
N-port capabilities Adds fully integrated measurements at all of the available test ports using a multiport testset. Learn more. Solutions and PNA requirements depend on the supported test set. See http://www.Keysight.com/find/multiport |
Certification Options for ALL models
The following options are available for your PNA.
Option |
Supported Models |
Description |
All models |
Perpetual license for built-in performance test software for Keysight inclusive cal. Adds built-in performance testing and calibration software for self-maintainers. Requires additional equipment. See your PNA Service Guide for more information on equipment required. |
|
All models |
Perpetual license for built-in performance test software for Standards compliant cal. Adds built-in performance testing and calibration software for self-maintainers. Requires additional equipment. See your PNA Service Guide for more information on equipment required. |
UK6 |
ALL except N5250A
|
Complete set of measurement data which was acquired from testing your PNA to published specifications. Includes calibration label, calibration certificate, and data report. Conforms to ISO 9001. |
1A7 |
ALL except N5250A |
Complete set of measurement data which was acquired from testing your PNA to published specifications. Includes calibration label, ISO 17025 calibration certificate, data report, measurement uncertainties and guard bands on all specifications. Conforms to ISO17025 and ISO 9001. |
Description |
Printed versions of PNA Help in pdf format are available at www.Keysight.com/find/pna. (Apr.2005) |
A documentation CD-ROM is no longer included with each PNA shipment (Feb.2005). |
To download a service guide for your PNA, or the latest version of PNA Help, visit www.Keysight.com/find/pna, search for your PNA model, then click Library. |
The actual warranty on your instrument depends on the date it was ordered as well as whether or not any warranty options were purchased at that time. To determine the exact warranty on your instrument, contact Keysight Technologies with the model and serial number of your instrument.
For online information about Keysight's service and support products visit: www.Keysight.com/find/tm_services.