Controls the Active (Hot) Parameter Application settings.
Dim app Set app = CreateObject("AgilentPNA835x.Application") app.Preset app.CreateCustomMeasurementEx 2, "Active Parameters", "IPwr" Set ActParam = app.ActiveChannel.CustomChannelConfiguration |
Method |
InterfaceSee History |
Description |
---|---|---|
None |
|
|
Property |
Interface |
Description |
IActiveChannelSettings |
Set and read the absolute tone power level. |
|
IActiveChannelSettings |
Set and read the X-axis domain type. |
|
IActiveChannelSettings |
Set and read a fixed input power. |
|
IActiveChannelSettings |
Set and read whether or not interpolation is on for display. |
|
IActiveChannelSettings |
Set and read the tuning tone mode. |
|
IActiveChannelSettings |
Set and read the number of phase points. |
|
IActiveChannelSettings |
Set and read the number of power steps for a 3D sweep. |
|
IActiveChannelSettings |
Set and read the relative tone power level. |
|
IActiveChannelSettings |
Set and read the start power level for a 3D sweep. |
|
IActiveChannelSettings |
Set and read the stop power level for a 3D sweep. |
|
IActiveChannelSettings |
Set and read the sweep type. |
Interface |
Introduced with PNA Rev: |
IActiveChannelSettings |
10.64 |