Write/Read |
About Swept IMD |
Description |
Sets and returns the IF Bandwidth for measurement of the Main tones. |
VB Syntax |
imd.MainToneIFBandwidth = value |
Variable |
(Type) - Description |
|
imd |
A SweptIMD Object |
|
value |
(Double) IF Bandwidth in Hz. Choose from: 1 | 2 | 3 | 5 | 7 | 10 | 15 | 20 | 30 | 50 | 70 | 100 | 150 | 200 | 300 | 500 | 700 | 1k | 1.5k | 2k | 3k | 5k | 7k | 10k | 15k | 20k | 30k | 50k | 70k | 100k | 150k| 200k | 280k | 360k | 600k Learn more about setting IFBW for IMD. If an invalid number is specified, the analyzer will round up to the closest valid number. |
Return Type |
Double |
Default |
1 kHz |
Examples |
imd.MainToneIFBandwidth = 2e3 'Write |
|
value = imd.MainToneIFBandwidth 'Read |
|
C++ Syntax |
HRESULT get_MainToneIFBandwidth(double *pVal) |
Interface |
ISweptIMD |