For product and order information:
Use the search function to locate information about a particular accessory or view the entire RF and Microwave Test Accessories Catalog.
Accessories are available in these connector types:
50 ohm Type-N
75 ohm Type-N
3.5 mm
7 mm (APC-7)
7-16
2.92 mm
2.4 mm
1.85 mm
1 mm
Test port cables and a calibration kit are necessary for a complete measurement system.
A verification kit is used to verify corrected system performance.
See the connector type for each PNA model
Coax Mechanical Calibration Kits
|
Model |
Connector Type |
Frequency Upper Limit |
|
85032B |
Type-N (50 Ohm) |
6 GHz |
|
85032F |
Type-N (50 Ohm) |
9 GHz |
|
85054B |
Type-N (50 Ohm) |
18 GHz |
|
85036E |
Type-N (75 Ohm) |
3 GHz |
|
85050B |
7 mm |
18 GHz |
|
85033D |
3.5 mm |
6 GHz |
|
85038A |
7-16 |
7.5 GHz |
|
85033E |
3.5 mm |
9 GHz |
|
85052B |
3.5 mm |
26.5 GHz |
|
85052C |
3.5 mm TRL |
26.5 GHz |
|
85056K |
2.92 mm |
50 GHz |
|
85056A |
2.4 mm |
50 GHz |
|
85058B/E |
1.85 mm |
67 GHz |
|
85059A |
1.00 mm |
110 GHz |
|
85059B |
1.00 mm |
120 GHz |
Waveguide Mechanical Calibration Kits
|
Model |
Connector Type |
Frequency Range |
|
X11644A |
WR-90 |
8.2-12.4 GHz |
|
P11644A |
WR-62 |
12.4-18 GHz |
|
K11644A |
WR-42 |
18-26.5 GHz |
|
R11644A |
WR-28 |
26.5-40 GHz |
|
Q11644A |
WR-22 |
33-50 GHz |
|
U11644A |
WR-19 |
40-60 GHz |
|
V11644A |
WR-15 |
50-75 GHz |
|
Model |
Connector Type |
Frequency Range |
|
RF Two-Port |
||
|
85091C |
7 mm (APC-7) |
300 kHz-9 GHz |
|
85092C |
Type-N (50 ohm) Port B available with 3.5 mm or 7-16a |
300 kHz-9 GHz |
|
85093C |
3.5 mm Port B available with Type-N (50 ohm) or 7-16a |
300 kHz-9 GHz |
|
85096C |
Type-N (75 ohm) |
300 kHz-3 GHz |
|
85098C |
7-16a Port B available with Type-N (50 ohm) or 3.5 mm |
300 kHz-7.5 GHz |
|
85099C |
Type-F |
300 kHz-3 GHz |
|
RF Four-Port |
||
|
N4431B |
3.5mm (f) (four-port), Type-N (f) (four-port), Mixed connector types |
9 kHzb-13.5 GHz |
|
N4432A |
Type-N (f) (four-port) |
300 kHz-18 GHz |
|
N4432A |
APC 7 (four-port) |
300 kHz-18 GHz |
|
N4433A |
3.5mm (f) (four-port) |
300 kHz-20 GHz |
|
Microwave Two-Port |
||
|
N4690B |
Type-N (50 ohm) |
300 kHz-18 GHz |
|
N4691B |
3.5 mm |
300 kHz-26.5 GHz |
|
N4692A |
2.92 mm |
10 MHz-40 GHz |
|
N4693A |
2.4 mm |
10 MHz-50 GHz |
|
N4694A |
1.85 mm |
10 MHz-67 GHz |
|
N4696BA |
7 mm |
300 kHz-18 GHz |
a Limits ECal module high frequency to 7.5 GHz.
b Performance from 9 kHz to 300 kHz is valid only for the E5071C ENA Network analyzer with firmware version A.09.10 or higher.
|
Model |
Connector Type |
Frequency Range |
|
85055A |
Type-N (50 Ohm) |
300 kHz-9 GHz |
|
85053B |
3.5 mm |
300 kHz-26.5 GHz |
|
85057B |
2.4 mm |
.045-50 GHz |
|
R11645A |
WR-28 |
26.5-40 GHz |
|
Q11645A |
WR-22 |
33-50 GHz |
|
Model |
Description |
|
11878A |
Type-N to 3.5 mm Adapter Kit |
|
11525A |
Type-N (m) to 7 mm (APC-7) |
|
11853A |
Type-N Accessory Kit |
|
11900B |
2.4 mm (f) to 2.4 mm (f) |
|
11900C |
2.4 mm (f) to 2.4 mm (m) |
|
85130G |
Test Port Adapter Set, 2.4 mm (f) to 2.4 mm (m,f) |
|
11901B |
2.4 mm (f) to 3.5 mm (f) |
|
11901D |
2.4 mm (f) to 3.5 mm (m) |
|
85130F |
Test Port Adapter Set, 2.4 mm (f) to 3.5 mm (m,f) |
|
11902B |
2.4 mm (f) to 7 mm (APC-7) |
|
11920A |
1 mm (m) to 1 mm (m) |
|
11920B |
1 mm (f) to 1 mm (f) |
|
11920C |
1 mm (m) to 1 mm (f) |
|
11921A |
1 mm (m) to 1.85 mm (m) |
|
11921B |
1 mm (f) to 1.85 mm (f) |
|
11921C |
1 mm (m) to 1.85 mm (f) |
|
11921D |
1 mm (f) to 1.85 mm (m) |
|
11922A |
1 mm (m) to 2.4 mm (m) |
|
11922B |
1 mm (f) to 2.4 mm (f) |
|
11922C |
1 mm (m) to 2.4 mm (f) |
|
11922D |
1 mm (f) to 2.4 mm (m) |
|
Model |
Description |
|
N4697E |
1.85 mm (f) to 1.85 mm (rugged f) flexible (single) |
|
N4697F |
1.85 mm (rugged f, f) to 1.85 mm (rugged m, rugged f) flexible (set) |
|
N6315A |
Type-N (m) to Type-N (f), 16 in. (single) |
|
N6314A |
Type-N (m) to Type-N (m), 24 in. (single) |
|
85133D |
2.4 mm (f) to 2.4 mm (m,f) semi-rigid (set) |
|
85133F |
2.4 mm (f) to 2.4 mm (m,f) flexible (set) |
|
85134D |
2.4 mm (f) to 3.5 mm (m,f) semi-rigid (set) |
|
85134F |
2.4 mm (f) to 3.5 mm (m,f) flexible (set) |
|
Model |
Description |
|
N4688A |
CD RW drive - with USB cable. |
|
N4689A |
USB 4-port hub - for connecting additional USB peripherals. |
|
82357A |
USB/GPIB Interface - for controlling GPIB devices through USB. Learn more about using the 82357A with the PNA |
See more Connector Care supplies
|
Part Number |
Description |
|
9300-1367 |
Adjustable antistatic wrist strap |
|
9300-0980 |
Antistatic wrist strap grounding cord (5 foot) |
|
9300-0797 |
Static control table mat (2 foot x 4 foot) with earth ground wire |
|
9300-1126 |
ESD heel strap |
|
1401-0248 |
ESD Safe End-Cap, Type-N (m) |
|
1401-0247 |
ESD Safe End-Cap, Type-N (f) |
|
1401-0214 |
Standard End-Cap, Type-N (m) |
|
1401-0225 |
Standard End-Cap, Type-N (f) |
Last Modified:
|
17-Mar-2017 |
Added 85059B cal kit |
|
26-Feb-2013 |
Changed Type-N F end cap # and fixed supplies cat |
|
9-Jan-2009 |
Added footnote for N4431B |
|
1-Dec-2008 |
Added link to connector care |