Write/Read
About Fixturing

PortArbzZ0 Property


Description

Sets and returns the Real portion of the impedance value for the specified single-ended port. The imaginary portion is automatically set to 0.0.

To set both values separately, use PortArbzReal and PortArbzImag.

 VB Syntax

fixture.PortArbzZ0(portNum) = value

Variable

(Type) - Description

fixture

A Fixturing (object)

portNum

(Integer)  Single-ended port number to receive impedance value.

value

(Double) Impedance value. Choose a value between 0 to 1E7

Return Type

Double

Default

50

Examples

fixture.PortArbzZ0(2) = 75 'Write

value = fixture.PortArbzZ0(1) 'Read

C++ Syntax

HRESULT get_PortArbzZ0( short portNum, double *pVal)
HRESULT put_PortArbzZ0( short portNum, double newVal)

Interface

IFixturing3