Analyzer Accessories


Other Support topics

For product and order information:

Accessories are available in these connector types:

Test port cables and a calibration kit are necessary for a complete measurement system.

A verification kit is used to verify corrected system performance.

See the connector type for each VNA model

Coax Mechanical Calibration Kits

Model

Connector Type

Frequency Upper Limit

85032B

Type-N (50 Ohm)

6 GHz

85032F

Type-N (50 Ohm)

9 GHz

85054B

Type-N (50 Ohm)

18 GHz

85036E

Type-N (75 Ohm)

3 GHz

85050B

7 mm

18 GHz

85033D

3.5 mm

6 GHz

85038A

7-16

7.5 GHz

85033E

3.5 mm

9 GHz

85052B

3.5 mm

26.5 GHz

85052C

3.5 mm TRL

26.5 GHz

85056K

2.92 mm

50 GHz

85056A

2.4 mm

50 GHz

85058B/E
(data-based)

1.85 mm

67 GHz

85059A
(data-based)

1.00 mm

DC to 110 GHz

85059B
(data-based)

1.00 mm

DC to 120 GHz

Waveguide Mechanical Calibration Kits

Model

Connector Type

Frequency Range

X11644A

WR-90

8.2-12.4 GHz

P11644A

WR-62

12.4-18 GHz

K11644A

WR-42

18-26.5 GHz

R11644A

WR-28

26.5-40 GHz

Q11644A

WR-22

33-50 GHz

U11644A

WR-19

40-60 GHz

V11644A

WR-15

50-75 GHz

Electronic Calibration (ECal)

Model

Connector Type

Frequency Range

RF Two-Port

85091C

7 mm (APC-7)

300 kHz-9 GHz

85092C

Type-N (50 ohm)

Port B available with 3.5 mm or 7-16a

300 kHz-9 GHz

85093C

3.5 mm

Port B available with Type-N (50 ohm) or 7-16a

300 kHz-9 GHz

85096C

Type-N (75 ohm)

300 kHz-3 GHz

85098C

7-16a

Port B available with Type-N (50 ohm) or 3.5 mm

300 kHz-7.5 GHz

85099C

Type-F

300 kHz-3 GHz

RF Four-Port

N4431B

3.5mm (f) (four-port), Type-N (f) (four-port), Mixed connector types

9 kHz-13.5 GHz

N4431D

3.5mm (f) (four-port), Type-N (f) (four-port), Mixed connector types

DC to 13.5 GHz

N4432A
Option 020

Type-N (f) (four-port)

300 kHz-18 GHz
(available Feb. 2006)

N4432A
Option 030

APC 7 (four-port)

300 kHz-18 GHz
(available Feb. 2006)

N4432D
Option 020

Type-N (f) (four-port), Mixed connector types

DC/300 kHz-18 GHz

N4433A
Option 010

3.5mm (f) (four-port)

300 kHz-20 GHz
(available Feb. 2006)

N4433D
Option 010

3.5mm (f) (four-port), Mixed connector types

DC/300 kHz-26.5 GHz
(Known thru cal not supported above 20 GHz. Only unknown thru is supported above 20 GHz.)

Microwave Two-Portb

N4690D

Type-N (50 ohm)

DC/300 kHz-18 GHz

N4691D

3.5 mm

DC/300 kHz-26.5 GHz

N4692D

2.92 mm

DC/10 MHz-40 GHz

N4693D

2.4 mm

DC/10 MHz-50 GHz

N4694D

1.85 mm

DC/10 MHz-67 GHz

N4696D

7 mm

DC/300 kHz-18 GHz

N4690B

Type-N (50 ohm)

300 kHz-18 GHz

N4691B

3.5 mm

300 kHz-26.5 GHz

N4692A

2.92 mm

10 MHz-40 GHz

N4693A

2.4 mm

10 MHz-50 GHz

N4694A

1.85 mm

10 MHz-67 GHz

N4696BA

7 mm

300 kHz-18 GHz

a Limits ECal module high frequency to 7.5 GHz.

b N469xD models are supported with  firmware version A.12..60.02 and above.

Verification Kits

Model

Connector Type

Frequency Range

85055A

Type-N (50 Ohm)

300 kHz-9 GHz

85053B

3.5 mm

300 kHz-26.5 GHz

85057B

2.4 mm

.045-50 GHz

85059V

1.00 mm

DC to 120 GHz

R11645A

WR-28

26.5-40 GHz

Q11645A

WR-22

33-50 GHz

Adapters and Accessory Kits

Model

Description

11878A

Type-N to 3.5 mm Adapter Kit

11525A

Type-N (m) to 7 mm (APC-7)

11853A

Type-N Accessory Kit

11900B

2.4 mm (f) to 2.4 mm (f)

11900C

2.4 mm (f) to 2.4 mm (m)

85130G

Test Port Adapter Set, 2.4 mm (f) to 2.4 mm (m,f)

11901B

2.4 mm (f) to 3.5 mm (f)

11901D

2.4 mm (f) to 3.5 mm (m)

85130F

Test Port Adapter Set, 2.4 mm (f) to 3.5 mm (m,f)

11902B

2.4 mm (f) to 7 mm (APC-7)

11920A

1 mm (m) to 1 mm (m)

11920B

1 mm (f) to 1 mm (f)

11920C

1 mm (m) to 1 mm (f)

11921A

1 mm (m) to 1.85 mm (m)

11921B

1 mm (f) to 1.85 mm (f)

11921C

1 mm (m) to 1.85 mm (f)

11921D

1 mm (f) to 1.85 mm (m)

11922A

1 mm (m) to 2.4 mm (m)

11922B

1 mm (f) to 2.4 mm (f)

11922C

1 mm (m) to 2.4 mm (f)

11922D

1 mm (f) to 2.4 mm (m)

Test Port Cables

Model

Description

N4697E

1.85 mm (f) to 1.85 mm (rugged f) flexible (single)

N4697F

1.85 mm (rugged f, f) to 1.85 mm (rugged m, rugged f) flexible (set)

N6315A

Type-N (m) to Type-N (f), 16 in. (single)

N6314A

Type-N (m) to Type-N (m), 24 in. (single)

85133D

2.4 mm (f) to 2.4 mm (m,f) semi-rigid (set)

85133F

2.4 mm (f) to 2.4 mm (m,f) flexible (set)

85134D

2.4 mm (f) to 3.5 mm (m,f) semi-rigid (set)

85134F

2.4 mm (f) to 3.5 mm (m,f) flexible (set)

USB Peripherals

Model

Description

N4688A

CD RW drive - with USB cable.

N4689A

USB 4-port hub - for connecting additional USB peripherals.

82357A

USB/GPIB Interface - for controlling GPIB devices through USB. Learn more about using the 82357A with the VNA

Connector and ESD Supplies

See ESD topic

See more Connector Care supplies

Part Number

Description

9300-1367

Adjustable antistatic wrist strap

9300-0980

Antistatic wrist strap grounding cord (5 foot)

9300-0797

Static control table mat (2 foot x 4 foot) with earth ground wire

9300-1126

ESD heel strap

1401-0248

ESD Safe End-Cap, Type-N (m)

1401-0247

ESD Safe End-Cap, Type-N (f)

1401-0214

Standard End-Cap, Type-N (m)

1401-0225

Standard End-Cap, Type-N (f)