Create WiMAX waveforms with ease
Signal Studio for 802.16-2004 enables you to easily create WiMAX
waveforms that comply with the 256-carrier OFDM physical
layer specified in the IEEE 802.16-2004 standard. The
software’s intuitive graphical interface provides convenient access to
the physical layer parameters, coding parameters, and basic MAC layer
parameters, providing the versatility you need to configure waveforms
for both component and receiver testing. Download your WiMAX
waveform files to the E4438C ESG, E8267D PSG, N5162A
MXG ATE, or N5182A MXG vector signal generator
for playback.
Free 14-Day Trial
Download the software today to investigate the signal creation capability
and generate test signals using a free 14- day trial license. After the
trial license expires, each vector signal generator must be licensed separately
to playback waveforms created by the software. For more information, visit:
www.agilent.com/find/signalstudio
Learn More
Software
Applications
Software
Features
Software
Performance
Configurations
Additional
Information |
Key Features
Flexible
signal parameters, including bandwidth, cyclic prefix ratio (G), sampling
factor (n), frame length, and TDD downlink/uplink ratio
Up
to 16 frames of the same configuration with incrementing
frame numbers and continuous data in MAC PDU
Downlink
and uplink frames with preamble, FCH, and data bursts
Different coding and modulation
types/rates for each
data burst (BPSK, QPSK, 16QAM, or
64QAM)
Various
payload data types: fixed data patterns, PN9
or PN15 sequences, or user data files
Raw
or fully coded data (with randomization, RS convolutional
coding, and interleaving)
Frame
configuration modes designed for component
test and receiver test
Real-time
AWGN capability (requires E4438C-403, E8267D-403,
N5162A-403, or N5182A-403)
Intuitive
display of frame structure as you build the
waveform
Plots
of waveform characteristics, such as CCDF curves,
I/Q signals, and baseband spectrum
Signal
generator settings accessible through software,
including I/Q adjustments, triggering, and markers
LAN
and GPIB connectivity
|