Only the Main Setup commands corresponding to the Phase Noise measurement class are documented here. All other commands are identical to the Setup commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtabs on the graphic below.
Click here to view links to Setup commands for all Measurement Classes.
| Main Tab Commands | |||
Softkey |
Sub-item | SCPI |
COM |
| Phase Noise Setup... | Sweep Tab | ||
Noise Type Phase Noise Residual Noise |
|
None None |
|
Carrier Frequency |
None |
||
Carrier Threshold |
None |
||
Start Offset |
|||
Stop Offset |
|||
RBW Ratio |
None |
||
FFT Avg Factor |
None |
||
Noise Mode |
None |
||
| VNA Input | SENSe:PN:RECeiver | None | |
| DUT Input (for Residual Phase) | SENSe:PN:RESidual:INPut | None | |
| DUT Output (for Residual Phase) | SENSe:PN:RESidual:OUTput | None | |
| Rcvr Atten | SOURce:POWer:ATTenuation:RECeiver:TEST | None | |
| RF Path Configuration... | SENSe:PATH:CONFig:ELEMent[:STATe] | Element | |
Power On (All Channels)/State |
|||
Port Powers Coupled |
|||
State |
|||
Frequency |
SOURce:FREQuency[:FIXed] | None |
|
Power |
SOURce:POWer[:LEVel][:IMMediate][:AMPLitude] | ||
|
|||
RF Path Configuration... |
|||
| Spurious Tab | |||
Show Spurious Table |
None |
||
Table Sort Order |
None |
||
Select Trace |
|||
Enable Spur Analysis |
None |
||
Spur Sensibility |
None | ||
Min. Spur Level |
None | ||
Omit Displayed Spur |
None | ||
| Integrated Noise Tab | |||
Show Integrated Noise Table |
None | ||
| Weighting Filter Setup... | |||
Frequency |
None | None | |
Weighting Value |
None | None | |
Add |
None |
None | |
Delete |
None |
None | |
Delete All |
None |
None | |
Save Table |
None | None | |
Load Table |
None | None | |
Select Trace |
|||
| Range | Specified in each CALC:MEAS:PN:INT:RANG[1-4]... command | None | |
| Type | CALCulate:MEASure:PN:INTegral:RANGe[1-4]:TYPE | None | |
| Start | CALCulate:MEASure:PN:INTegral:RANGe[1-4]:STARt | None | |
| Stop | CALCulate:MEASure:PN:INTegral:RANGe[1-4]:STOP | None | |
| Weighting Filter | CALCulate:MEASure:PN:INTegral:RANGe[1-4]:WEIGhting | None | |
| Spot Noise Tab | |||
| Show Spot Noise Table | DISPlay:WINDow:TABLe:SNOise:ENABle | None | |
| Select Traces | CALCulate:MEASure:DEFine | CreateCustomMeasurementEx | |
| Define Spot Frequencies | CALCulate:MEASure:PN:SNOise:USER[1-6]:X CALCulate:MEASure:PN:SNOise:USER[1-6][:STATe] | None None | |
| Decade Edges | CALCulate:MEASure:PN:SNOise:DECades[:STATe] | None | |