:CORR1:COLL

Syntax

[:SENSe]:CORRection1:COLLect[:ACQuire][:ALL] {STAN1|STAN2|STAN3|STAN4}

Description

Obtains the data for calculating the calibration coefficients to use during impedance measurement and the calibration coefficients to use during Rdc measurement performed with the specified standard. When a low-loss capacitor is specified as the standard, the command obtains the data for calculating the calibration coefficient for impedance measurement only.

The data is obtained for only the active table. (No query)

:INIT:CONT OFF
'
'
:CORR1:COLL STAN1
:INIT
*OPC?

Variable

Parameter

Param

Range

Select from the following:

STAN1: OPEN standard

STAN2: SHORT standard

STAN3: LOAD standard

STAN4: Low-loss capacitor

Related objects

:CORR1:COLL:DC

:CORR1:COLL:RF

Equivalent key

Cal > OPEN|SHORT|LOAD|LLC > AC&DC