:CORR2:COLL:SAVE

Syntax

[:SENSe]:CORRection2:COLLect:SAVE

Description

Calculates the compensation coefficients and turns ON the compensation mechanism. (No query)

This command should be executed after the :CORR2:COLL command. When you are measuring both the OPEN and SHORT standards, you can execute this command only once after both :CORR2:COLL STAN1 and :CORR2:COLL STAN2 are executed. This command also turns ON the open and short compensation status which can be turned ON by the :CORR2:COLL:OPEN and :CORR2:COLL:SHOR commands.

Related objects

:CORR2:COLL

:CORR2:COLL:OPEN

:CORR2:COLL:SHOR

Equivalent key

No equivalent keys are available on the front panel.

Compen > Open > AC & DC, AC, DC: combination of :CORR2:COLL STAN1 and :CORR1:COLL:SAVE.

Compen > Short > AC & DC, AC, DC: combination of :CORR2:COLL STAN1 and :CORR1:COLL:SAVE.