Property (Read-Write)
SCPI.SENSe.PS(Ch).FREQuency.STARt = Value
Value = SCPI.SENSe.PS(Ch).FREQuency.STARt
This command sets/gets start frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Start frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
1 ~ 99.9999998M |
|
Preset Value |
1k |
|
Unit |
Hz |
|
Resolution |
100m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 10e6
SCPI.SENSe.PS1.FREQuency.STARt = Var
Var = SCPI.SENSe.PS1.FREQuency.STARt
SCPI.SENSe.PS(Ch).FREQuency.STOP
SCPI.SENSe.PS(Ch).FREQuency.CENTer
SCPI.SENSe.PS(Ch).FREQuency.SPAN
PS Menu: Start/Center > Start
PS Menu: Stop/Span > Start
PS Menu: Marker To > Marker -> Start
:SENSe:PS[1-1]:FREQuency:STARt {1 ~ 99.9999998M}
:SENSe:PS[1-1]:FREQuency:STARt?
{1 ~ 99.9999998M} <newline><^END>
10 OUTPUT 717;":SENSe:PS1:FREQuency:STARt 10e6"
20 OUTPUT 717;":SENSe:PS1:FREQuency:STARt ?"
30 ENTER 717;A