Property (Read-Write)
SCPI.SENSe.SP(Ch).FREQuency.SPAN = Value
Value = SCPI.SENSe.SP(Ch).FREQuency.SPAN
This command sets/gets frequency span, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Frequency span |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
100 ~ 15M |
|
Preset Value |
15M |
|
Unit |
Hz |
|
Resolution |
200m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 0
SCPI.SENSe.SP1.FREQuency.SPAN = Var
Var = SCPI.SENSe.SP1.FREQuency.SPAN
SCPI.SENSe.SP(Ch).FREQuency.CENTer
SCPI.SENSe.SP(Ch).FREQuency.STARt
SCPI.SENSe.SP(Ch).FREQuency.STOP
SP Menu: Start/Center > Span
SP Menu: Stop/Span > Span
:SENSe:SP[1-1]:FREQuency:SPAN {100 ~ 15M}
:SENSe:SP[1-1]:FREQuency:SPAN?
{100 ~ 15M} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:FREQuency:SPAN 0"
20 OUTPUT 717;":SENSe:SP1:FREQuency:SPAN ?"
30 ENTER 717;A