Property (Read-Write)
SCPI.SENSe.SP(Ch).FREQuency.CENTer = Value
Value = SCPI.SENSe.SP(Ch).FREQuency.CENTer
This command sets/gets center frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Center frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
10M ~ 337G |
|
Preset Value |
1G |
|
Unit |
Hz |
|
Resolution |
100m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 10000000
SCPI.SENSe.SP1.FREQuency.CENTer = Var
Var = SCPI.SENSe.SP1.FREQuency.CENTer
SCPI.SENSe.SP(Ch).FREQuency.CENTer
SCPI.SENSe.SP(Ch).FREQuency.SPAN
SCPI.SENSe.SP(Ch).FREQuency.STARt
SCPI.SENSe.SP(Ch).FREQuency.STOP
SP Menu: Start/Center > Center
SP Menu: Stop/Span > Center
SP Menu: Marker To > Marker > Center
:SENSe:SP[1-1]:FREQuency:CENTer {10M ~ 337G}
:SENSe:SP[1-1]:FREQuency:CENTer?
{10M ~ 337G} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:FREQuency:CENTer 10000000"
20 OUTPUT 717;":SENSe:SP1:FREQuency:CENTer ?"
30 ENTER 717;A