Property (Read-Write)
SCPI.SENSe.SP(Ch).FREQuency.STOP = Value
Value = SCPI.SENSe.SP(Ch).FREQuency.STOP
This command sets/gets stop frequency, for the selected channel Ch.
|
Parameter |
Value |
|
Description |
Stop frequency |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
10.00005M ~ 337.0075G |
|
Preset Value |
1.0075G |
|
Unit |
Hz |
|
Resolution |
100m |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Double
Var= 10000050
SCPI.SENSe.SP1.FREQuency.STOP = Var
Var = SCPI.SENSe.SP1.FREQuency.STOP
SCPI.SENSe.SP(Ch).FREQuency.CENTer
SCPI.SENSe.SP(Ch).FREQuency.SPAN
SCPI.SENSe.SP(Ch).FREQuency.STARt
SP Menu: Start/Center > Stop
SP Menu: Stop/Span > Stop
SP Menu: Marker To > Marker > Stop
:SENSe:SP[1-1]:FREQuency:STOP {10.00005M ~ 337.0075G}
:SENSe:SP[1-1]:FREQuency:STOP?
{10.00005M ~ 337.0075G} <newline><^END>
10 OUTPUT 717;":SENSe:SP1:FREQuency:STOP 10000050"
20 OUTPUT 717;":SENSe:SP1:FREQuency:STOP ?"
30 ENTER 717;A