Property (Read-Write)
SCPI.TRIGger.OUTPut.STATe = Value
Value = SCPI.TRIGger.OUTPut.STATe
This command sets/gets External trigger output ON/OFF.
|
Parameter |
Value |
|
Description |
External trigger output (On/Off) |
|
Data Type |
Boolean type (Boolean) |
|
Range |
ON|OFF|1|0 |
|
Preset Value |
OFF |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as Boolean
Var= 1
SCPI.TRIGger.OUTPut.STATe = Var
Var = SCPI.TRIGger.OUTPut.STATe
PN Menu: Trigger > Ext Trig Output > State
SP Menu: Trigger > Ext Trig Output > State
FP Menu: Trigger > Ext Trig Output > State
TR Menu: Trigger > Ext Trig Output > State
AM Menu: Trigger > Ext Trig Output > State
BB Menu: Trigger > Ext Trig Output > State
:TRIGger:OUTPut:STATe {ON|OFF|1|0}
:TRIGger:OUTPut:STATe?
{ON|OFF|1|0} <newline><^END>
10 OUTPUT 717;":TRIGger:OUTPut:STATe 1"
20 OUTPUT 717;":TRIGger:OUTPut:STATe ?"
30 ENTER 717;A