Property (Read-Write)
SCPI.TRIGger.OUTPut.POLarity = Value
Value = SCPI.TRIGger.OUTPut.POLarity
This command sets/gets external trigger output polarity.
|
Parameter |
Value |
|
Description |
External trigger output polarity |
|
Data Type |
Character string type (String) |
|
Range |
POSitive|NEGative |
|
Preset Value |
POSitive |
|
Unit |
- |
|
Resolution |
- |
|
Preset Effect |
Yes |
|
Save-Recall Effect |
Yes |
|
Error |
- |
Dim Var as String
Var= "POSitive"
SCPI.TRIGger.OUTPut.POLarity = Var
Var = SCPI.TRIGger.OUTPut.POLarity
PN Menu: Trigger > Ext Trig Output > Polarity
SP Menu: Trigger > Ext Trig Output > Polarity
FP Menu: Trigger > Ext Trig Output > Polarity
TR Menu: Trigger > Ext Trig Output > Polarity
AM Menu: Trigger > Ext Trig Output > Polarity
BB Menu: Trigger > Ext Trig Output > Polarity
:TRIGger:OUTPut:POLarity {POSitive|NEGative}
:TRIGger:OUTPut:POLarity?
{POSitive|NEGative} <newline><^END>
10 OUTPUT 717;":TRIGger:OUTPut:POLarity POSitive"
20 OUTPUT 717;":TRIGger:OUTPut:POLarity ?"
30 ENTER 717;A$