Only the Main, Sweep Timing, and Source Control Sweep commands corresponding to the Noise Figure Cold Source measurement class are documented here. The Segment Table commands are identical to the Sweep commands for the Standard measurement class and can be accessed by clicking here or by clicking on the softtab on the graphic below.
Click here to view links to Sweep commands for all Measurement Classes.
| Main Tab Commands | ||
| Softkey | Sub-item | SCPI |
| Number of Points | SENSe:SWEep:POINts | |
| Sweep Type | Linear Frequency | SENSe:SWEep:TYPE |
| Log Frequency | SENSe:SWEep:TYPE | |
| CW Time | SENSe:SWEep:TYPE | |
| Segment Sweep | SENSe:SWEep:TYPE | |
| Start | SENSe:FREQuency:STARt | |
Stop |
SENSe:FREQuency:STOP | |
| X-axis Type | SENSe:FOM:DISPlay:SELect | |
| NF Setup... | ||
| Sweep Timing Tab Commands | ||
| Softkey | Sub-item | SCPI |
| Sweep Time | Auto | SENSe:SWEep:TIME:AUTO |
| Manual | SENSe:SWEep:TIME[:STOP] | |
| Dwell Time | SENSe:SWEep:DWELl | |
| Sweep Delay | SENSe:SWEep:DWELl:SDELay | |
| Fast Sweep | ON | SENSe:SWEep:SPEed |
| OFF | SENSe:SWEep:SPEed | |
| Source Control Tab Commands | ||
| Softkey | Sub-item | SCPI |
| Frequency Offset... | Frequency Offset (ON/OFF) | SENSe:FOM[:STATe] |
| Mode - Coupled and Un-coupled | SENSe:FOM:RANGe:COUPled | |
| Sweep Type | SENSe:FOM:RANGe:SWEep:TYPE | |
| Settings | ||
| Start | SENSe:FOM:RANGe:FREQuency:STARt | |
| Stop | SENSe:FOM:RANGe:FREQuency:STOP | |
| Annotation - Primary, Source, and Receivers | SENSe:FOM:RANGe:NAME? | |
| X-Axis Point Spacing | SENSe:FOM:RANGe:SEGMent:SWEep:POINts | |
| Pulse Setup... | Pulse Measurement | |
| Off | SENSe:SWEep:PULSe:MODE | |
| Standard Pulse | SENSe:SWEep:PULSe:MODE | |
| Pulse Profile | SENSe:SWEep:PULSe:MODE | |
| Pulse Timing | ||
| Pulse Width | SENSe:SWEep:PULSe:PRIMary:WIDth | |
| Pulse Period | SENSe:SWEep:PULSe:PRIMary:PERiod | |
| Pulse Frequency | SENSe:SWEep:PULSe:PRIMary:FREQuency | |