The following list shows available options. Some options can be retrofitted on your E5061B. For upgrade (retrofit) kits, refer to http://www.keysight.com/find/ena_support.
Other topics about Product Information
|
Option Number |
Description |
|
3L3 |
LF-RF Network Analyzer with DC bias, 5 Hz to 500 MHz |
|
3L4 |
LF-RF Network Analyzer with DC bias, 5 Hz to 1.5 GHz |
|
3L5 |
LF-RF Network Analyzer with DC bias, 5 Hz to 3 GHz |
|
215 |
Network Analyzer 100 kHz to 1.5 GHz, S-parameter test set, 50 Ω system impedance |
|
235 |
Network Analyzer 100 kHz to 3 GHz, S-parameter test set, 50 Ω system impedance |
|
115 |
Network Analyzer 100 kHz to 1.5 GHz, T/R test set, 50 Ω system impedance |
|
135 |
Network Analyzer 100 kHz to 3 GHz, T/R test set, 50 Ω system impedance |
|
217 |
Network Analyzer 100 kHz to 1.5 GHz, S-parameter test set, 75 Ω system impedance |
|
237 |
Network Analyzer 100 kHz to 3 GHz, S-parameter test set, 75 Ω system impedance |
|
117 |
Network Analyzer 100 kHz to 1.5 GHz, T/R test set, 75 Ω system impedance |
|
137 |
Network Analyzer 100 kHz to 3 GHz, T/R test set, 75 Ω system impedance |
These options are displayed at the option information.
|
Option Number |
Description |
|
721 |
Add GPIB |
|
722 |
Not required GPIB |
|
731 |
Add Handler IO |
|
732 |
Not required Handler IO |
Interface options are available on S/N prefix MY498/SG498 or above.
|
Option Number |
Description |
|
005 |
Impedance Analysis for LF-RF VNA |
|
006 |
Wireless Power Transfer Analysis |
|
010 |
Time Domain/Fault Location Analysis |
Option 005 can be installed with Option 3L5/3L4/3L3.
Option 006 can be installed with Option 3L5/3L4/3L3/215/235.
These options are displayed at the option information. To activate the software option, refer to Activating Software Option.
|
Option Number |
Description |
|
019 |
Standard (non-removable) HDD [Discontinued] |
|
020 |
Standard Storage |
These options are displayed at the option information.
|
Option Number |
Description |
|
1E5 |
High Stability Time base |
These options are displayed at the option information.
|
Option Number |
Description |
|
720 |
50 Ω resistor set |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
|
Option Number |
Description |
|
A6J |
ANSI Z540-1-1994 Calibration |
|
1A7 |
Calibration + Uncertainties + Guardbanding |
|
Option Number |
Description |
Equivalent Keysight Part Number |
|
1CM |
Rack Mount Kit |
5063-9216 |
|
1CN |
Front Handle Kit |
5063-9229 |
|
1CP |
Rack Mount and Front Handle Kit |
5188-4430 |