Property (Read-Write)
SCPI.INPut.ATTenuation.GPPort.R = Value
Value = SCPI.INPut.ATTenuation.GPPort.R
This command sets/gets the input attenuation of port R for gain phase measurement.
|
Parameter |
Value |
|
Description |
input attenuation of port R |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 or 20 |
|
Preset Value |
20 |
|
Unit |
dB |
Dim AttPortR as Double
SCPI.INPut.ATTenuation.GPPort.R = 20
AttPortR = SCPI.INPut.ATTenuation.GPPort.R
SCPI.INPut.ATTenuation.GPPort.T
Meas > Gain-Phase > R Attenuator > 0dB | 20dB
System > Overload Recovery > R Attenuator > 0dB | 20dB
:INPut:ATTenuation:GPPort:R <numeric>
:INPut:ATTenuation:GPPort:R?
{numeric} <newline><^END>
10 OUTPUT 717;":INP:ATT:GPP:R 20"
20 OUTPUT 717;":INP:ATT:GPP:R ?"
30 ENTER 717;A