Property (Read-Write)
SCPI.INPut.ATTenuation.GPPort.T = Value
Value = SCPI.INPut.ATTenuation.GPPort.T
This command sets/gets the input attenuation of port T for gain phase measurement.
|
Parameter |
Value |
|
Description |
input attenuation of port T |
|
Data Type |
Double precision floating point type (Double) |
|
Range |
0 or 20 |
|
Preset Value |
20 |
|
Unit |
dB |
Dim AttPortT as Double
SCPI.INPut.ATTenuation.GPPort.T = 20
AttPortT = SCPI.INPut.ATTenuation.GPPort.T
SCPI.INPut.ATTenuation.GPPort.R
Meas > Gain-Phase > T Attenuator > 0dB | 20dB
System > Overload Recovery > T Attenuator > 0dB | 20dB
:INPut:ATTenuation:GPPort:T <numeric>
:INPut:ATTenuation:GPPort:T?
{numeric} <newline><^END>
10 OUTPUT 717;":INP:ATT:GPP:T 20"
20 OUTPUT 717;":INP:ATT:GPP:T?"
30 ENTER 717;A