This section describes how to measure the frequency characteristics of a capacitor using the Series-Through method on ports 1 and 2.
In this example, the following items are used.
Description |
Product/Keysight Part Number |
Note |
Test Fixture with DUT (Capacitor) |
PC board user fixture |
- |
Test Fixture with Open or Short |
PC board user fixture |
- |
Calibration Kit |
85033E |
Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm |
Cable and Adapter |
Cables and adapters for Type-N or 3.5 mm |
Connect your PC board to ports 1 and 2 of the E5061B |
To measure another device under test (DUT), change the measurement conditions to suit the particular DUT.
Preset the E5061B.
Preset > OK
Set the number of traces at two and display each trace in one frame.
Display > Num of Traces > 2
Display > Allocate Traces > x2
Set the measurement port to Gain-Phase.
Meas > Measurement Port > S-Parameter
Set the method to Port 1-2 Shunt-Through configuration.
Meas > Impedance Analysis Menu > Method > Port 1-2 Shunt
Set the measurement parameter at |Z| for the trace 1 and θ type of each trace.
Select Trace 1 as the active trace. Meas > Impedance Analysis Menu > |Z|
Select Trace 2 as the active trace. Meas > Impedance Analysis Menu > θz
Specify the center and span frequencies to observe the frequency characteristic. In this example, the start is set at 100 kHz and stop is set at 1 GHz
Start > 1 > 0 > 0 > k/m
Stop > 1 > G/n
When entering the frequency unit using the keyboard, type "G" for GHz, "M" for MHz, and "k" for kHz.
Set the power level at 0 dBm (224 mV @ 50 Ω).
Sweep Setup > Power > 0 > x1
Set the sweep type at Log.
Sweep Setup > Sweep Type > Log Freq
Set the IF Bandwidth at 100 Hz.
Avg > IF Bandwidth > 1 > 0 > 0 > x1
Select the calibration kit for 85033E.
Cal > Cal Kit > 85033E
Connect the two 3.5 mm cables on both ports 1 and 2.
Perform Full 2-Port Calibration at the end of each cables.
Connect the fixture with open (or short) between the cables.
Perform Auto Port Extension.
Connect the fixture with DUT between the cables instead of the fixture, with open (or short).
Set the log scale for Trace 1.
Select Trace 1 as the active trace. Scale > Y-Axis > Log
Set the appropriate scale for both traces by executing the auto scale.
Scale > Auto Scale All
This section describes how to use the Equivalent circuit analysis.
Select the Equivalent circuit model.
Analysis > Equivalent Circuit > Select Circuit > E.
Turn the Equivalent Circuit Display ON.
Analysis > Equivalent Circuit > Display
Calculate each parameter of the circuit model.
Calculate. The calculated parameters are displayed in each box of R1, C1 and L1.
You can simulate the frequency characteristics by using the approximate value obtained from the above calculation.
Analysis > Equivalent Circuit > Simulate
Measurement Result