The following list shows available options. Some options can be retrofitted on your E5063A. For upgrade (retrofit) kits, refer to http://www.keysight.com/find/ena_support and configuration guide.
Other topics about Product Information
|
Option Number |
Description |
|
205 |
Network Analyzer 100 kHz to 500 MHz, S-parameter test set, 50 Ω system impedance |
|
215 |
Network Analyzer 100 kHz to 1.5 GHz, S-parameter test set, 50 Ω system impedance |
|
235 |
Network Analyzer 100 kHz to 3 GHz, S-parameter test set, 50 Ω system impedance |
|
245 |
Network Analyzer 100 kHz to 4.5 GHz, S-parameter test set, 50 Ω system impedance |
|
265 |
Network Analyzer 100 kHz to 6.5 GHz, S-parameter test set, 50 Ω system impedance |
|
285 |
Network Analyzer 100 kHz to 8.5 GHz, S-parameter test set, 50 Ω system impedance |
|
2D5 |
Network Analyzer 100 kHz to 14 GHz, S-parameter test set, 50 Ω system impedance |
|
2H5 |
Network Analyzer 100 kHz to 18 GHz, S-parameter test set, 50 Ω system impedance |
Options 205/215/235/265/2D5 require the firmware revision A.2.1x and above.
The units are shipped after September 2015 extends the lowest frequency at 50 kHz, however the specification is applied from 100 kHz and above as the same as before.
|
Option Number |
Description |
|
721 |
Add GPIB |
|
722 |
Not required GPIB |
|
731 |
Add Handler IO |
|
732 |
Not required Handler IO |
Interface options are available on S/N prefix MY543/SG523 or above.
|
Option Number |
Description |
|
006 |
Wireless Power Transfer Analysis |
|
010 |
Time Domain |
|
011 |
Time Domain/Test wizard |
Options 006 and 010 require the firmware revision A.2.1x and above.
|
Option Number |
Description |
|
810 |
Add Keyboard |
|
820 |
Add Mouse |
These options are not displayed at the option information.
|
Option Number |
Description |
|
A6J |
ANSI Z540 Compliant Calibration |
|
1A7 |
ISO 17025 Compliant Calibration |
These options are not displayed at the option information.
|
Option Number |
Description |
Equivalent Keysight Part Number |
|
1CM |
Rack Mount Kit |
5063-9216 |
|
1CN |
Front Handle Kit |
5063-9229 |
|
1CP |
Rack Mount and Front Handle Kit |
5188-4430 |
These options are not displayed at the option information.