Other topics about Setting Control Functions
|
Items |
Description |
When the number changes for your unit after shipment |
|
Serial Number |
Product Serial Number. The first 5 letters expresses the prefix. |
Immutable number |
|
Storage Revision |
Storage Revision. The first two letters express the prefix. The last three letters express the revision number at the factory shipment. |
The prefix is immutable number. The last three letters may change by a storage replacement at repair. |
|
Settable Frequency range |
Settable Frequency range from lowest to highest depending option. |
Highest frequency can be upgrade by the upgrade kit. After September 2015 shipment, the settable lowest frequency is changed to 50 kHz. (The specification is applied from 100 kHz and above.) |
|
Firmware Revision |
Firmware revision. The formt is A.xx.xx. |
The number is changed at firmware update. |
|
Option |
Installed Options Number. This is managed by the license key. |
The upgrade kit adds the option. |
|
OS ID |
Windows License Description |
Immutable ID |
|
IP Address |
IP adress when the unit is connected with LAN |
It is depending on LAN configuration. |
|
MAC Address |
MAC Address of LAN interface connection. |
Immutable address unless the CPU board is replaced at repair. |
|
USB ID |
USB ID for VISA connection |
Immutable ID |
Follow the procedure below to get the product information.
Press System > Firmware Revision.
The Firmware Revision dialog is displayed.
Pressing PC Info shows the PC hardware information.