Other topics about Controlling Multiport Test Set
The multiport test set provides test set 1 and test set 2. To select the test set, use the following command:
:SENS:MULT{1-2}:NAME
The following models are available for the test set:
|
Multiport Test Set |
Option |
|
|
E5092A |
E5092_13 |
Option 020 (13-port measurement) |
|
E5092_16 |
Option 020 (16-port measurement) |
|
|
E5092_22 |
Option 020 (22-port measurement) |
|
|
E5092_28 |
Option 020 (28-port measurement) |
|
|
E5092_X10 |
Option 020 (X10-port measurement) |
|
|
E5091A |
E5091_9 |
Option 009 |
|
E5091_13 |
Option 013 (13-port measurement) |
|
|
E5091_16 |
Option 016 (16-port measurement) |
|
To check the name of the available multiport test set, use the following command:
:SENS:MULT:CAT?
To turn ON/OFF the control of the multiport test set, use the following command:
:SENS:MULT{1-2}:STAT
If you turn OFF the control of the multiport test set, it does not affect the operation of the E5071C, even if it is connected. You can control test set 1 and test set 2 separately.
You can select the ports assigned to Port 1 to Port n for each channel. To select the ports, use the following commands:
:SENS{1-36}:MULT{1-2}:PORT{1-20}
The connection between the assigned ports and Port 1 to Port n inside the E5091A is not changed when one of the above commands is executed but it is changed immediately before a sweep for each channel.
You can display the state of the ports assigned to Port 1 to Port n (multiport test set properties) in the lower right part in the window for each channel. To turn ON/OFF the properties display, use the following command:
:SENS:MULT{1-2}:DISP
To check the number of the multiport test set connected ports, use the following command:
:SENS:MULT{1-2}:COUN?
To check the name of the multiport test set connected ports, use the following command:
:SENS:MULT{1-2}:PORT{1-20}:CAT?
To check the number of the multiport test set input ports, use the following command:
:SENS:MULT{1-2}:INC?
You can set the HIGH/LOW state of each line of the control line for each channel. To set the HIGH/LOW of each line, use the following command:
:SENS:MULT{1-2}:TSET9:OUTP
The HIGH/LOW state of each line of the E5091A is not changed when the above command is executed but it is changed immediately before a sweep for each channel.
|
Difference |
E5092A |
E5091A |
|
Options |
13 port, 16 port, 22 port, 28 port and X10 port |
9 port, 13 port and 16 port |
|
Number of control lines |
2 |
1 |
The channel number for E5092A has increased because the number of supported test sets has increased.
Controlling E5092A
The following commands are available only in E5092A.
To set the value of output data/voltage and switch, use the following command:
:CONT:MULT[1-2]:OUTP:[A-D][:DATA]
:CONT:MULT[1-2]:OUTP:[A-D]:VOLT[:DATA]
:CONT:MULT[1-2]:PORT[1-20][:SEL]
:SENS[1-160]:MULT[1-2]:OUTP[:DATA]
:SENS[1-160]:MULT[1-2]:OUTP:[A-D][:DATA]
:SENS[1-160]:MULT[1-2]:OUTP:[A-D]:VOLT[:DATA]
:SENS[1-160]:MULT[1-2]:PORT[1-20][:SEL]
To select the test set, use the following command:
:SENS[1-160]:MULT[1-2]:NAME
For E5091A test set, only the following two commands are available:
:CONT:MULT[1-2]:PORT[1-20][:SEL]
:CONT:MULT[1-2]:OUTPut:A[:DATA]
See Control E5091A.