Controlling E5091A

Other topics about Sample Programs

Overview

This program assigns Port 1 of the E5091A to A, Port 2 to T2, Port 3 to R2, and Port 4 to R2 and sets Line 1 and Line 3 of the control line to HIGH.

See Controlling E5091A by Programming for this programming.

Sample Program in Excel VBA

Sub e5091ctrl_Click()

    Dim defrm As Long           'Session to Default Resource Manager

    Dim vi As Long              'Session to instrument

    Dim Port1 As String

    Dim Port2 As String

    Dim Port3 As String

    Dim Port4 As String

    Dim Line1 As String

    Dim Line2 As String

    Dim Line3 As String

    Dim Line4 As String

    Dim Line5 As String

    Dim Line6 As String

    Dim Line7 As String

    Dim Line8 As String

    Dim Data_Bin As String

    Dim Data_Dec As Long

    Dim i As Integer

    Dim X As Long

    Dim Model As String

    

    Const TimeOutTime = 20000

    

    Model = "E5091_9"                                                   'Model     E5091A-009

    

    Port1 = "A"                                                         'Port1 = A

    Port2 = "T2"                                                        'Port2 = T2

    Port3 = "R2"                                                        'Port3 = R2

    Port4 = "R2"                                                        'Port4 = R2

    

    Line1 = "1"                                                         'Line1 = High

    Line2 = "0"                                                         'Line2 = Low

    Line3 = "1"                                                         'Line3 = High

    Line4 = "0"                                                         'Line4 = Low

    Line5 = "0"                                                         'Line5 = Low

    Line6 = "0"                                                         'Line6 = Low

    Line7 = "0"                                                         'Line7 = Low

    Line8 = "0"                                                         'Line8 = Low

    

    Call viOpenDefaultRM(defrm)                                                     'Initializes the VISA system.

    Call viOpen(defrm, "GPIB0::17::INSTR", 0, 0, vi)                                'Opens the session to the specified instrument.

    Call viSetAttribute(vi, VI_ATTR_TMO_VALUE, TimeOutTime)                         'The state of an attribute for the specified session.

    

    Call viVPrintf(vi, "*RST" & vbLf, 0)                                            'Presets the setting state of the ENA.

    Call viVPrintf(vi, "*CLS" & vbLf, 0)                                            'Clears the all status register.

    

    Call viVPrintf(vi, ":SENS1:MULT1:NAME " & Model & vbLf, 0)                      'Specifies the test set name.

    

    Call viVPrintf(vi, ":SENS:MULT:PORT1 " & Port1 & vbLf, 0)                 'Sets the port assigned to port 1 to A

    Call viVPrintf(vi, ":SENS:MULT:PORT2 " & Port2 & vbLf, 0)                 'Sets the port assigned to port 2 to T2

    Call viVPrintf(vi, ":SENS:MULT:PORT3 " & Port3 & vbLf, 0)                 'Sets the port assigned to port 3 to R2

    Call viVPrintf(vi, ":SENS:MULT:PORT4 " & Port4 & vbLf, 0)                 'Sets the port assigned to port 4 to R2

    

    Call ErrorCheck(vi)                                                             'Checking the error.

    

    Data_Bin = Line8 & Line7 & Line6 & Line5 & Line4 & Line3 & Line2 & Line1

    

    For i = 1 To Len(Data_Bin)                                                      'Creates a decimal setting value.

        If Mid(Data_Bin, Len(Data_Bin) - i + 1, 1) = "1" Then

            X = 2 ^ (i - 1)

            Data_Dec = Data_Dec + X

        End If

    Next i

    Call viVPrintf(vi, ":SENS:MULT:OUTP " & CStr(Data_Dec) & vbLf, 0)         'Sets the control line.

    

    Call viVPrintf(vi, ":SENS:MULT:DISP ON" & vbLf, 0)                              'Turns on the E5091A property display.

    Call viVPrintf(vi, ":SENS:MULT:STAT ON" & vbLf, 0)                              'Turns on the control of the E5091A.

    

    Call ErrorCheck(vi)                                                             'Checking the error.

    

    Call viClose(vi)                                                                'Closes the resource manager session.

    Call viClose(defrm)                                                             'Breaks the communication and terminates the VISA system.

    

    End                                                                             'End

End Sub

Sub ErrorCheck(vi As Long)

    Dim err As String * 50, ErrNo As Variant, Response

    

    Call viVQueryf(vi, ":SYST:ERR?" & vbLf, "%t", err)                              'Reads error message.

    ErrNo = Split(err, ",")                                                         'Gets the error code.

    

    If Val(ErrNo(0)) <> 0 Then

        Response = MsgBox(CStr(ErrNo(1)), vbOKOnly)                                 'Display the message box.

    End If

End Sub

Sample Program in HT Basic (e5091ctr_2.htb)

10 DIM Port1$[3],Port2$[3],Port3$[3],Port4$[3],Data_bin$[9]

20 DIM Line1$[3],Line2$[3],Line3$[3],Line4$[3]

30 DIM Line5$[3],Line6$[3],Line7$[3],Line8$[3]

40 DIM Model$[8]

50 INTEGER Data_dec

60 !

70 ASSIGN @Agte507x TO 717

80 !

90 Model$="E5091_9" ! Model:E5091A-009

100 !

110 Port1$="A" ! Port1: A

120 Port2$="T2" ! Port2: T2

130 Port3$="R2" ! Port3: R2

140 Port4$="R2" ! Port4: R2

150 !

160 Line1$="1" ! Line1: HIGH

170 Line2$="0" ! Line2: Low

180 Line3$="1" ! Line3: HIGH

190 Line4$="0" ! Line4: Low

200 Line5$="0" ! Line5: Low

210 Line6$="0" ! Line6: Low

220 Line7$="0" ! Line7: Low

230 Line8$="0" ! Line8: Low

240 !

250 OUTPUT @Agte507x;":SENS1:MULT1:NAME "&Model$

260 !

270 OUTPUT @Agte507x;":SENS1:MULT1:PORT1 "&Port1$

280 OUTPUT @Agte507x;":SENS1:MULT1:PORT2 "&Port2$

290 OUTPUT @Agte507x;":SENS1:MULT1:PORT3 "&Port3$

300 OUTPUT @Agte507x;":SENS1:MULT1:PORT4 "&Port4$

310 !

320 Data_bin$=Line8$&Line7$&Line6$&Line5$&Line4$&Line3$&Line2$&Line1$

330 Data_dec=IVAL(Data_bin$,2)

340 OUTPUT @Agte507x;":SENS1:MULT1:OUTP ";Data_dec

350 !

360 OUTPUT @Agte507x;":SENS:MULT1:DISP ON"

370 OUTPUT @Agte507x;":SENS:MULT1:STAT ON"

380 !

390 END