COM Commands | SCPI Commands

Softkey under Meas key

SCPI command

{S11-S44}

 

:CALC{1-160}:PAR{1-36}:DEF {S11-S44}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:PAR{1-36}:TNAM:DEF{S11-S44}

Absolute

{A(1)-R4(4)}

:CALC{1-160}:PAR{1-36}:DEF {A-R4}
:CALC{1-160}:PAR{1-36}:SPOR {1-4}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:PAR{1-36}:TNAM:DEF {A-R4}
:CALC{1-160}:PAR{1-36}:TNAM:SPOR {1-4}

{Sss11-Scc22}

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SBAL {SSS11-SCC22}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SBAL {SSS11-SCC22}

Imbalance

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SBAL IMB

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SBAL IMB

Sds21/Scs21

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SBAL CMRR1

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SBAL CMRR1

Ssd12/Ssc12

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SBAL CMRR2

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SBAL CMRR2

{Sdd11-Scc22}

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:BBAL {SDD11-SCC22}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:BBAL {SDD11-SCC22}

{Imbalance1-Imbalance2}

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:BBAL {IMB1-IMB2}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:BBAL {IMB1-IMB2}

Sdd21/Scc21

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:BBAL CMRR1

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:BBAL CMRR1

{Sss11-Scc33}

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SSB {SSS11-SCC33}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SSB {SSS11-SCC33}

{Imbalance1-Imbalance4}

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SSB {IMB1-IMB4}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SSB {IMB1-IMB4}

Sds31/Scs31

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SSB CMRR1

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SSB CMRR1

Sds32/Scs32

 

:CALC{1-160}:FSIM:BAL:PAR{1-36}:SSB CMRR2

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:FSIM:BAL:PAR{1-36}:TNAM:SSB CMRR2

Aux Input {1-2}

Range

:SENS{1-36}:VOLT{1-2}:DC:RANGe:UPP

Aux Input {1-2}

Sweep Port

:CALC{1-160}:PAR{1-36}:SPOR {1-4}

:CALC{1-160}:PAR{1-36}:TNAM:DATA
:CALC{1-160}:PAR{1-36}:TNAM:SPOR {1-4}