For more information, see the Configuration Guide at http://literature.cdn.keysight.com/litweb/pdf/5990-8001EN.pdf.
Other topics about Product Information
Option Number |
Description |
245 |
30 kHz to 4.5 GHz |
285 |
30 kHz to 8.5 GHz |
Option Number |
Description |
006 |
|
008 |
|
010 |
For activating the option, refer to Activating Software Option.
Option Number |
Description |
019 |
Standard Storage |
017 |
Option Number |
Description |
UNQ |
Standard Stability Timebase |
1E5 |
High Stability Timebase |
Option Number |
Description |
810 |
Adds a keyboard |
820 |
Adds a mouse |
Option Number |
Description |
A6J |
ANSI Z540 Compliant Calibration |
1A7 |
ISO 17025 Compliant Calibration |
Option Number |
Description |
Equivalent Keysight Part Number |
1CM |
Rack Mount Kit |
5063-9216 |
1CN |
Front Handle Kit |
5063-9229 |
1CP |
Rack Mount and Front Handle Kit |
5188-4430 |