Property (Read-Write)
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.OFFSet = Value
Value= SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.OFFSet
This command sets/gets the power level offset value for receiver leveling sweep of the selected channel (Ch) and port (Pt).
|
Parameter |
Value |
|
Description |
Sets/gets the power level offset value for leveling sweep |
|
Data type |
Double precision floating point (Double) |
|
Range |
-200 to +200 |
|
Preset value |
0 |
Dim Var As Double
Var = 0
SCPI.SOURce(1).POWer.PORT(1).ALC.MODE.RECeiver.OFFSet = Var
Var = SCPI.SOURce(1).POWer.PORT(1).ALC.MODE.RECeiver.OFFSet
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.STATe
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.ITERation
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.TOLerance
SCPI.SOURce(Ch).POWer.PORT(Pt).ALC.MODE.RECeiver.REFerence
Sweep Setup > Power > Receiver Leveling > Port 1|Port 2 > Power Offset
:SOURce{[1]-160}:POWer:PORT{[1]|2}:ALC:MODE:RECeiver:OFFSet {value}
:SOURce{[1]-160}:POWer:PORT{[1]|2}:ALC:MODE:RECeiver:OFFSet?
<value><newline><^END>
10 OUTPUT 717;":SOUR1:POW:PORT1:ALC:MODE:REC:OFFS 0"
20 OUTPUT 717;":SOUR1:POW:PORT1:ALC:MODE:REC:OFFS?"
30 ENTER 717;A