VNA Configurations and Options


E5080A

See the configuration guide for the product options

Application Software

Note: E5080A does not support S96xxxxB models.

E5080B, E5081A

See the configuration guide for the hardware options (E5080B) (E5081A)

Application Software

Model

Required Model/Options

Description

Supported Model

S96007A/B

None

Automatic Fixture Removal

E5080B, E5081A

S96008B

None

Probe and Fixture Leakage Calibration 

E5080B, E5081A

S96010A/B

None

Time Domain

E5080B, E5081A

S95011A/B

None

Enhanced time domain analysis with TDR

E5080B

S96015A/B

None

Real-time S-Parameter and Power Measurement Uncertainty

E5080B, E5081A

S96024B

021 / 022  (This is not always necessary when an external source with pulse modulation is used.)

Basic Pulsed-RF Measurements, Lite

E5080B

 

S960240B

None

Basic pulsed-RF measurements lite for E5081A up to 20 GHz

E5081A

S960241B

None

Basic Pulsed-RF Measurements  lite or E5081A up to 44 GHz

E5081A

S96025A/B

021  / 022  (This is not always necessary when an external source with pulse modulation is used.)

Basic Pulsed-RF Measurements

E5080B

S960250B

None

Basic Pulsed-RF Measurements for E5081A up to 20 GHz

E5081A

S960251B

None

Basic Pulsed-RF Measurements for E5081A up to 44 GHz

E5081A

S96027B

None

Add Mechanical Noise Tuner Control

E5080B, E5081A

S96029A/B

Standard recievers are used on the E5080B. 0K1, 0K2, 0N1 or 0N2 is required to enable high gain setting on the E5081A.

Noise Figure Measurements with Vector Correction

E5080B, E5081A

S96041B

16198A-010, 85052DH02

Impedance Analysis

E5080B

S96050B

89600 VSA

IQ Data Bandwidth up to 1.5 GHz

E5081A

S96051B

89600 VSA

IQ Data Bandwidth up to 4 GHz

E5081A

S96082A/B

None

Scalar Mixer Converter (SMC) measurement

E5080B, E5081A

S96083A/B

None

Vector & Scalar Mixer/Converter Measurements

E5080B, E5081A

S96084A/B

None

Embedded LO Capability

E5080B, E5081A

S96086A/B

None

Gain-Compression Measurements

E5080A/B, E5081A

S960704B

None

Modulation distortion for E5081A up to 20 GHz

E5081A

S960707B

None

Modulation distortion for E5081A up to 44 GHz

E5081A

S96087B

E5080B-4x2, E5081A-4xx (4 port, internal second source option) is recommended

Intermodulation distortion measurement

E5080B, E5081A

S96088B

E5080B-4x2, E5081A-4xx (4 port, internal second source option)

Source Phase Control

E5080B

S96089B

E5080B-4x2, E5081A-4xx (4 port, internal second source option)

Differential and I/Q device measurements

E5080B

S96090A/B

090 to 094 Spectrum Analysis Hardware090 to 094 Spectrum Analysis HardwareThe option either 090, 091, 092, 093 or 094 is equipped with the module.

Spectrum Analysis

E5080B

S960904B

None

Spectrum Analysis for E5081A up to 20 GHz

E5081A

S960907B

None

Spectrum Analysis for E5081A up to 44 GHz

E5081A

S96111B

None

Active Hot Parameters

E5080B, E5081A

S96460B

None

True-Mode Stimulus

E5080B

S96552B

ECal

Multiport calibration assistant

E5080B

 

Core Software

Core Software is a subscription for the main feature of firmware. Keysight updates the firmware to provide the new features. You can update the firmware from Keysight.com website with no charge, however, the valid Core Software is required to use some new features. Each applications also requires their subscription to get the new features on its application.  See Software Support. The S96201B/202B Core Software will be pre-installed for the E5080B orders after around December 2022.

Model

Description

Supported Model

S96201B

Core software for E5080B to 20 GHz

E5080B with test set options from x4x (4.5 GHz) to xKx (20 GHz)

S96202B

Core software for E5080B to 53 GHz

E5080B with test set options from xLx (26.5 GHz) to xPx (53 GHz)

S96200B

Core software for E5081A

E5081A

*OPT?  Behavior for Application Software

The *OPT? SCPI command returns not only the hardware option but also the application software option. It returns the hardware options as three digit number. However, it does not return full application software product number, such as S9xxxxB.

The following table shows how the common option numbers map to the option numbers reported when using *OPT? command. Use SYST:CAP:LIC:CAT? if you need full application software number.

 

Software Product Number

*OPT? SCPI Response

Description

S9x007A/B

007

Automatic Fixture Removal

S9x008B 008 Probe and Fixture Leakage Calibration

S9x010A/B

010

Time-domain

S9x024B

024

Integrated Pulsed Application, Lite (Pulse width limitation)

S9x0240B/241B

024 + 240 or 241

Integrated Pulsed Application, Lite (Pulse width limitation)

S9x025A/B

025

Integrated Pulsed Application

S9x0250B/251B

025 + 250 or 251

Integrated Pulsed Application

S9x029B

029 + 080

Noise Figure application + Frequency Offset Mode (FOM) for converter applications

S9x029A

029

Noise Figure application + Noise Figure receiver

or

Noise Figure receiver only

S96041B

041

Impedance Analysis

S9x070xB

070 + 70x +080

Modulation Distortion + Frequency Offset Mode (FOM)

S9x080A/B

080 (PNA)

Frequency Offset Mode (FOM)

S9x082A/B

082 + 080

Scalar Mixer Converter (SMC) + Frequency Offset Mode (FOM) for converter applications

S9x083A/B

083 + 080

Frequency Converter Application (FCA) + Frequency Offset Mode (FOM) for converter applications

S9x084A/B

084+ 080

Embedded LO + Frequency Offset Mode (FOM)

S9x086B

086 + 080

Gain Compression Application (GCA) + Frequency Offset Mode (FOM) for converter applications

S9x086A

086

Gain Compression Application (GCA) 

S9x088B

088

Source Phase Control

S9x089B

089 + 080

Differential IQ + Frequency Offset Mode (FOM)

S9x090A/B

090 + 080
(PXI, P50xxA)

090 + 09x+ 080 (09x is hardware option)

(E5080B)

Spectrum analysis+ Frequency Offset Mode (FOM)

S9x090xA/B

090 + 90x+ 080

(PNA, P50xxB, E5081A)

Spectrum analysis+ Frequency Offset Mode (FOM)

S9x460B

460

True-Mode Stimulus (iTMSA)

S9x551A/B

551

N-port capabilities

S9x552B

552

Multiport calibration assistant

S9x553B

553

Multiport calibrated measurements with switch instruments

S96790A

790

Measurement Wizard Assistant Software

VNA Warranty Period

The actual warranty on your instrument depends on the date it was ordered as well as whether or not any warranty options were purchased at that time. To determine the exact warranty on your instrument, contact Keysight Technologies with the model and serial number of your instrument.

For online information about Keysight's service and support products visit: www.Keysight.com/find/tm_services.