List / Step Sweep

Applies to M9484C only.

This topic describes the parameters of the List / Step Sweep tab of the RF Output block.

The signal generator supports the following two types of sweeping through a set of frequency and amplitude points:

The List / Step Sweep feature is available only on those channels for which you select Independent as the Group Configuration. For all other Group Configurations, the List / Step Sweep tab is not displayed in the RF Output block.

Enable Sweep

Frequency Sweep State

Power Sweep State

Waveform Sweep State

LARB State

Sweep Type

Sweep Direction

Sweep Repeat

Single Sweep

Sweep Retrace

Sweep Out Points

Sweep Out Single Point

Operation Mode

Manual Point

Abort Sweep (per channel)

Abort Sweep (all channels)

Initiate Immediate per Channel

Initiate Immediate All Channels

Trigger Sweep

Trigger Sweep Immediate

Edit Step Sweep (Step Sweep Configuration) ClosedSetup

Frequency Start

Frequency Stop

Frequency Center

Frequency Span

Power Start

Power Stop

Number of Points

Current Sweep Point

Step Dwell Time

Step Spacing

Linear Frequency Step

Logarithmic Frequency Step

Edit List Sweep (List Sweep Configuration) ClosedSetup

Frequencies

Power

Dwell Time

Dwell Type

Current Sweep Point

Waveforms

Frequency Points

Power Points

Waveform Points

Dwell Time Points

Import List Sweep Table

Export List Sweep Table

Preset List with Defaults

Preset List with Step Sweep

Edit Triggers ClosedSetup

Sweep Trigger

Trigger Type

Trigger Source

Edit Timer Trigger

External Trigger Source

Sweep Trigger Polarity

Point Trigger

Point Trigger Source

Edit Timer Trigger

External Trigger Source

Point Trigger Polarity

 

Enable Sweep

Enables the Sweep signaling.

Any parameter changes may not be applied while the List/Step Sweep is enabled. Therefore, it is recommended that you restart List/Step Sweep after making parameter changes for these changes to take effect.

GUI Location

RF Output > List / Step Sweep > Enable Sweep

SCPI Command

[:SOURce][:RF<channel>]:LIST[:STATe] ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST[:STATe]?

SCPI Example

:LIST ON

:LIST?

Dependencies

Available only when Group Configuration is Independent.

To enable sweep, at least one of Frequency, Power, or Waveform Sweep State must be ON. When none of these are ON, Enable Sweep is set to OFF and is unchangeable.

Couplings
  • When Frequency Mode is set to List or Sweep, List/Step Sweep State is turned on.

  • When Power Mode is set to List or Sweep, List/Step Sweep State is turned on.

  • When LARB State is set to ON, List/Step Sweep State is turned on.

  • When all states of Frequency Sweep State, Power Sweep State, and Waveform Sweep State are turned off, List/Step Sweep State is turned off.

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.16.00

Frequency Sweep State

Sets the state of frequency sweep.

GUI Location

RF Output > List / Step Sweep > Frequency

SCPI Command

[:SOURce][:RF<channel>]:LIST:FREQuency:STATe ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST:FREQuency:STATe?

SCPI Example

:LIST:FREQ:STAT ON

:LIST:FREQ:STAT?

Couplings

  • When RF Frequency is changed, the Frequency Sweep State is set to OFF .

  • When Frequency Mode is set to CW, Frequency Sweep State is set to OFF.

  • When Frequency Mode is set to List, Frequency Sweep State is set to ON.

Preset

ON

State Saved

Yes

Initial S/W Revision

A.16.00

Power Sweep State

Sets the state of Power sweep.

GUI Location

RF Output > List / Step Sweep > Power

SCPI Command

[:SOURce][:RF<channel>]:LIST:POWer:STATe ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST:POWer:STATe?

SCPI Example

:LIST:POW:STAT ON

:LIST:POW:STAT?

Dependencies

  • When RF Output Power (Total RMS) is changed, the Power Sweep State is set to OFF.

  • When RF Output User Power Limit Enable is set to On, the Power Sweep State is set to OFF.

  • When RF Output Power Mode is set to List, Power Sweep State is set to ON.

State Saved

Yes

Preset

ON

Initial S/W Revision

A.16.00

Waveform Sweep State

Sets the state of Waveform sweep.

GUI Location

RF Output > List / Step Sweep > Waveform

SCPI Command

[:SOURce][:RF<channel>]:LIST:WAVeform:STATe ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST:WAVeform:STATe?

SCPI Example

:LIST:WAV:STAT ON

:LIST:WAV:STAT?

Dependencies

The Waveform Sweep State can be set to On only when the Sweep Type is set to List.

State Saved

Yes

Couplings

  • When Sweep Type is set to Step, Waveform Sweep State is set to OFF and is unchangeable.

  • When LARB State is set to ON, Waveform Sweep State is set to ON.

  • When LARB State is set to OFF, Waveform Sweep State is set to OFF.

  • When any Enable Vector Modulation Signals on the specified channel are set to ON, waveform sweep state is set to OFF.

  • When Waveform Sweep State is set to ON, all Enable Vector Modulation Signals on the specified channel are set to OFF.

Preset

OFF

Initial S/W Revision

A.16.00

LARB State

Remote command only

Sets the LARB state.

SCPI Command

[:SOURce][:RF<channel>]:LIST:LARB[:STATe] ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST:LARB[:STATe]?

SCPI Example

:LIST:LARB ON

:LIST:LARB?

Dependencies

When the Sweep Type is set to Step, LARB State is set to OFF and is unchangeable, raising a settings conflict error.

Couplings
  • When Waveform Sweep State is set to OFF, LARB State is set to OFF.

  • When LARB State is set to OFF, Waveform Sweep State is set to OFF.

  • When LARB State is set to ON, Waveform Sweep State and List Sweep State are set to ON.

Preset OFF

State Saved

Yes

Backwards Compatibility SCPI

N51xxB:

[:SOURce]:RADio:LARB[:STATe]

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce]:RADio:LARB[:STATe] to

[:SOURce]:RF1:LIST:LARB

Initial S/W Revision

A.17.00

Sweep Type

Sets the type of Sweep by toggling between the following two types of sweeps.

GUI Location

RF Output > List / Step Sweep > Sweep Type

SCPI Command

[:SOURce][:RF<channel>]:LIST:TYPE STEP|LIST

[:SOURce][:RF<channel>]:LIST:TYPE?

SCPI Example

:LIST:TYPE LIST

:LIST:TYPE?

Preset

STEP

Range

Step|List

State Saved

Yes

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:TYPE

Initial S/W Revision

A.16.00

Sweep Direction

Sets the direction of a List or Step sweep.

GUI Location

RF Output > List / Step Sweep > Sweep Direction

SCPI Command

[:SOURce][:RF<channel>]:LIST:DIRection UP|DOWN

[:SOURce][:RF<channel>]:LIST:DIRection?

SCPI Example

:LIST:DIR UP

:LIST:DIR?

Preset

UP

Range

Up|Down

State Saved

Yes

Initial S/W Revision

A.16.00

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:DIRection

Sweep Repeat

Sets either a continuous or single List or Step sweep per channel. Execution of this command does not affect a sweep in progress.

GUI Location

RF Output > List / Step Sweep > Sweep Repeat

SCPI Command

[:SOURce][:RF<channel>]:LIST:REPeat CONTinuous|SINGle

[:SOURce][:RF<channel>]:LIST:REPeat?

SCPI Example

:LIST:REP SING

:LIST:REP?

Preset

CONT

State Saved

Yes

Backward Compatibility SCPI

N51xxB:

:INITiate:CONTinuous[:ALL]

Backward Compatibility Notes

For N51xxB:

Alias :INITiate:CONTinuous[:ALL] ON to :SOURce:RF1:LIST:REPeat CONTinuous

Alias :INITiate:CONTinuous[:ALL] OFF to :SOURce:RF1:LIST:REPeat SINGle

This command differs from this prior behavior. The original N51xxB SCPI command is categorized for all channels since it starts from ":INITiate". The current behavior is defined to support channel 1 only.

Alias [:SOURce][:RF<channel>]:LIST:REPeat:CONTinuous ON to [:SOURce][:RF<channel>]:LIST:REPeat CONT

Alias [:SOURce][:RF<channel>]:LIST:REPeat:CONTinuous OFF to [:SOURce][:RF<channel>]:LIST:REPeat SING

Initial S/W Revision

A.16.00

Modified S/W Revision A.17.00 - Updated the SCPI command. The original command will remain supported for backwards compatibility.

Single Sweep

GUI option only.

Clicking this option performs the following two tasks:

This option is not active if Sweep Enable is set to Off.

GUI Location

RF Output > List / Step Sweep > Single Sweep

SCPI Command

No direct SCPI command is available.

SCPI Example

N/A

Dependencies

When Operation Mode is set to Manual, the Single Sweep button is disabled.

State Saved

No

Initial S/W Revision

A.16.00

Sweep Retrace

Configures the sweep to retrace to the first sweep point, or stop at the last sweep point upon completion of each sweep.

GUI Location

RF Output > List / Step Sweep > Sweep Retrace

SCPI Command

[:SOURce][:RF<channel>]:LIST:RETRace ON|OFF|1|0

[:SOURce][:RF<channel>]:LIST:RETRace?

SCPI Example

:LIST:RETR OFF

:LIST:RETR?

Preset

ON

State Saved

Yes

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:RETRace

Initial S/W Revision

A.16.00

Sweep Out Points

Sets the behavior of the Sweep Out output signal as one of the following two options:

GUI Location

RF Output > List / Step Sweep > Sweep Out Points

SCPI Command

[:SOURce][:RF<channel>]:LIST:SOUT ALL|SPOint

[:SOURce][:RF<channel>]:LIST:SOUT?

SCPI Example

:LIST:SOUT ALL

:LIST:SOUT?

Preset

ALL

Range

All (ALL)

Single (SPOint)

State Saved

Yes

Initial S/W Revision

A.16.00

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:SOUT

Sweep Out Single Point

Enabled when Sweep Out Points is set to Single Point.

When the Sweep Out is configured to output a single pulse for the dwell of just one selected point of the List/Sweep, this setting sets that specific point of the sweep. The value is limited to the current number of points in the active columns of the list when the Sweep Out selection is Single Point.

GUI Location

RF Output > List / Step Sweep > Sweep Out Points set to Single Point > Single Point

SCPI Command

[:SOURce][:RF<channel>]:LIST:SOUT:SPOint <value>

[:SOURce][:RF<channel>]:LIST:SOUT:SPOint?

SCPI Example

:LIST:SOUT:SPO 100

:LIST:SOUT:SPO?

Dependencies
  • When Sweep Type is Step, the value is clipped by the step points of the step sweep.

  • When Sweep Type is List, the value is clipped by the step points of the list sweep.

Notes This value is applied when Sweep Out Point is set to Single Point.

Preset

1

State Saved

Yes

Min

1

Max

65535

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:SOUT:SPOint

Initial S/W Revision

A.16.00

Operation Mode

Sets the operating mode for the current List / Step sweep.

If you set the Operation Mode to MANual, during a sweep, the sweep stops at the current point.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep or Edit List Sweep > Operation Mode

SCPI Command

[:SOURce][:RF<channel>]:LIST:MODE AUTO|MANual

[:SOURce][:RF<channel>]:LIST:MODE?

SCPI Example

:LIST:MODE MAN

:LIST:MODE?

Preset

AUTO

State Saved

Yes

Range

AUTO|Manual

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:MODE

[:SOURce]:SWEep:MODE

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce][:RF<channel>]:SWEep:MODE to
[:SOURce][:RF<channel>]:LIST:MODE

Initial S/W Revision

A.16.00

Manual Point

Sets the sweep point, controlling the frequency and power output when Sweep Operation Mode is Manual.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep or Edit List Sweep > Manual Point

SCPI Command

[:SOURce][:RF<channel>]:LIST:MANual <integer>

[:SOURce][:RF<channel>]:LIST:MANual?

SCPI Example

:LIST:MAN 2

:LIST:MAN?

Notes If the point selected is beyond the length of the longest enabled list, then the point will be clipped and an error is generated.

Preset

1

State Saved

Yes

Min

1

Max

65535 (Step Sweep)

3201 (List Sweep)

Step Increment 1

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:MANual

Initial S/W Revision

A.16.00

Abort Sweep (per channel)

Remote command only.

Aborts the sweep in progress for the specified channel.

SCPI Command

[:SOURce][:RF<channel>]:LIST:ABORt

SCPI Example

:LIST:ABOR

Notes

Momentary action

Preset

N/A

State Saved

No

Initial S/W Revision

A.16.00

Abort Sweep (all channels)

Remote command only.

Aborts the list or step sweep in progress for all channels.

SCPI Command

[:SOURce]:LIST:ABORt:ALL

SCPI Example

:LIST:ABOR:ALL

Preset

N/A

State Saved

No

Backward Compatibility SCPI

N5182B:

:ABORt

Backward Compatibility Notes

For N51xxB:

Alias :ABORt to

[:SOURce]:LIST:ABORt:ALL

Initial S/W Revision

A.17.00

Initiate Immediate per Channel

Remote command only.

Initiates the sweep on the specified channel.

SCPI Command

[:SOURce][:RF<channel>]:LIST:INITiate[:IMMediate]

SCPI Example

:LIST:INIT

Notes

Command is ignored if a sweep is already in progress.

Couplings

When Sweep Trigger Source is Immediate, a single sweep is armed and started.

When Sweep Trigger Source is not Immediate , a single sweep is armed, but not started.

State Saved

No

Initial S/W Revision

A.16.00

Modified S/W Revision A.17.00 - Updated SCPI command (Corrected the SCPI definition)

Initiate Immediate All Channels

Remote command only.

Initiates the sweep on all channels.

SCPI Command

[:SOURce]:LIST:INITiate[:IMMediate]:ALL

SCPI Example

:LIST:INIT:ALL

Notes

Command is ignored if a sweep is already in progress.

Couplings

When Sweep Trigger Source is Immediate, a single sweep is armed and started.

When Sweep Trigger Source is not Immediate , a single sweep is armed, but not started.

State Saved

No

Backward Compatibility SCPI

N5182B:

:INITiate[:IMMediate][:ALL]

Backwards Compatibility Notes

For N51xxB:

Alias :INITiate[:IMMediate][:ALL] to
[:SOURce]:LIST:INITiate[:IMMediate]:ALL

Initial S/W Revision

A.17.00

Trigger Sweep

Remote command only.

Aborts the current sweep and then initiates the sweep on the specified channel.

SCPI Command

[:SOURce][:RF<channel>]:LIST:TSWeep

SCPI Example

:LIST:TSW

Couplings

When Sweep Trigger Source is Immediate, arms and starts a single sweep.

When Sweep Trigger Source is not Immediate, arms a single sweep.

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:TSWeep

Backward Compatibility Notes

For N51xxB:

Alias [:SOURce]:TSWeep to
[:SOURce]:RF1:LIST:TSWeep

Alias [:SOURce][:RF<channel>]:TSWeep to
[:SOURce][:RF<channel>]:LIST:TSWeep

Initial S/W Revision

A.17.00

Trigger Sweep Immediate

Remote command only.

Triggers an armed List Sweep or Step Sweep to immediately start without the occurrence of the selected trigger.

SCPI Command

[:SOURce][:RF<channel>]:LIST :TRIGger:IMMediate

SCPI Example

:LIST:TRIG:IMM

State Saved

No

Backward Compatibility SCPI

N51xxB

:TRIGger[:SEQuence][:IMMediate]

Backward Compatibility Notes

For N51xxB:

Alias :TRIGger[:SEQuence][:IMMediate] to
:SOURce:RF1:LIST:TRIGger:IMMediate

Initial S/W Revision

A.16.00

Edit Step Sweep (Step Sweep Configuration)

The Edit Step Sweep button opens the Step Sweep screen that allows you to configure the steps for Step Sweep. You can configure a minimum of 2 steps and maximum 65535 steps for Step sweep.

Frequency Start

Sets the first frequency point in a Step sweep.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Frequency Start

SCPI Command

[:SOURce][:RF<channel>]:SWEep:FREQuency:STARt <freq>

[:SOURce][:RF<channel>]:SWEep:FREQuency:STARt?

SCPI Example

:SWE:FREQ:STAR 1e9

:SWE:FREQ:STAR?

Preset

Maximum RF Output Frequency (CW). See Frequency CW

State Saved

Yes

Min Minimum RF Output Frequency (CW). See Frequency CW
Max Maximum RF Output Frequency (CW). See Frequency CW

Resolution

0.00001 Hz

Backward Compatibility SCPI

N51xxB:

[:SOURce]:FREQuency:STARt

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce]:FREQuency:STARt to
[:SOURce]:RF1:SWEep:FREQuency:STARt

Alias [:SOURce][:RF<channel>]:FREQuency:STARt to
[:SOURce][:RF<channel>]:SWEep:FREQuency:STARt

Initial S/W Revision

A.16.00

Frequency Stop

Sets the last frequency point in the Step sweep.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Frequency Stop

SCPI Command

[:SOURce][:RF<channel>]:SWEep:FREQuency:STOP <freq>

[:SOURce][:RF<channel>]:SWEep:FREQuency:STOP?

SCPI Example

:SWE:FREQ:STOP 3e9

:SWE:FREQ:STOP?

Preset

Maximum RF Output Frequency (CW). See Frequency CW

State Saved

Yes

Min Minimum RF Output Frequency (CW). See Frequency CW
Max Maximum RF Output Frequency (CW). See Frequency CW

Resolution

0.00001 Hz

Backward Compatibility SCPI

N51xxB:

[:SOURce]:FREQuency:STOPt

Backward Compatibility Notes

For N51xxB:

Alias [:SOURce]:FREQuency:STOP to
[:SOURce]:RF1:SWEep:FREQuency:STOP

Alias [:SOURce][:RF<channel>]:FREQuency:STOP to

[:SOURce][:RF<channel>] :SWEep:FREQuency:STOP

Initial S/W Revision

A.16.00

Frequency Center

Remote command only

Sets the center frequency for a Step Sweep. The center frequency symmetrically divides the selected frequency span and is coupled to the start and stop frequency settings. The frequency range and reset values are dependent on the signal generator model and option number.

SCPI Command

[:SOURce][:RF<channel>]:SWEep:FREQuency:CENTer <freq>

[:SOURce][:RF<channel>]:SWEep:FREQuency:CENTer?

SCPI Example

:SWE:FREQ:CENT 3 GHZ

:SWE:FREQ:CENT?

Couplings Frequency Start and Frequency Stop are calculated with Frequency Center and Frequency Span. Changing Frequency Center alters Frequency Start and Frequency Stop.

Preset

Maximum RF Frequency (CW). See Frequency CW

State Saved

Yes

Min Minimum RF Frequency (CW). See Frequency CW
Max Maximum RF Frequency (CW). See Frequency CW

Resolution

0.00001 Hz

Backward Compatibility SCPI

N51xxB:

[:SOURce]:FREQuency:CENTer

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce]:FREQuency:CENTer to

[:SOURce]:RF1:SWEep:FREQuency:CENTer

Alias [:SOURce][:RF<channel>]:FREQuency:CENTer to

[:SOURce][:RF<channel>]:SWEep:FREQuency:CENTer

Initial S/W Revision

A.16.00

Frequency Span

Remote command only

Sets the length of the step sweep frequency range for the specified channel. Span setting is symmetrically divided by the selected center frequency and is coupled to the start and stop frequency settings.

SCPI Command

[:SOURce][:RF<channel>]:SWEep:FREQuency:SPAN <freq>

[:SOURce][:RF<channel>]:SWEep:FREQuency:SPAN?

SCPI Example

:SWE:FREQ:SPAN 3 GHZ

:SWE:FREQ:SPAN?

Notes Span value returns a negative value when Frequency Start is bigger than Frequency Stop. The query for the optional MAXimum or MINimum returns the span frequency limits for the current Frequency Center.

Couplings

Changing Frequency Span updates Frequency Start and Frequency Stop settings.

If Frequency Start or Frequency Stop reached the limits when changing Frequency Span, Frequency Center is updated to keep the specified Frequency Span.

Preset

0 Hz

State Saved

Yes

Min

- (maximum RF Frequency (CW) - minimum RF Frequency (CW))

See Frequency CW

Max

(maximum RF Frequency (CW) - minimum RF Frequency (CW))

See Frequency CW

Resolution

0.00001 Hz

Backward Compatibility SCPI

N51xxB:

[:SOURce]:FREQuency:SPAN

Backward Compatibility Notes

For N51xxB:

Alias [:SOURce]:FREQuency:SPAN to

[:SOURce]:RF1:SWEep:FREQuency:SPAN

Alias [:SOURce][:RF<channel>]:FREQuency:SPAN to

[:SOURce][:RF<channel>]:SWEep:FREQuency:SPAN

Initial S/W Revision

A.16.00

Power Start

Sets the first amplitude point in a Step sweep.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Power Start

SCPI Command

[:SOURce][:RF<channel>]:SWEep:POWer:STARt <value><unit>

[:SOURce][:RF<channel>]:SWEep:POWer:STARt?

SCPI Example

:SWE:POW:STAR -60

:SWE:POW:STAR?

Preset

Minimum RF Power (Total RMS)

See Power (Total RMS)

State Saved

Yes

Min

Minimum RF Power (Total RMS)

See Power (Total RMS)

Maximum

Maximum RF Power (Total RMS)

See Power (Total RMS)

Resolution

0.01 Bm

Backwards Compatibility SCPI

N51xxB:

[:SOURce]:POWer:STARt

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce]:POWer:STARt to

[:SOURce]:RF1:SWEep:POWer:STARt

Alias [:SOURce][:RF<channel>]:POWer:STARt to

[:SOURce][:RF<channel>]:SWEep:POWer:STARt

Initial S/W Revision

A.16.00

Power Stop

Sets the last amplitude point in a Step sweep.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Power Stop

SCPI Command

[:SOURce][:RF<channel>]:SWEep:POWer:STOP <value><unit>

[:SOURce][:RF<channel>]:SWEep:POWer:STOP?

SCPI Example

:SWE:POW:STOP -20

:SWE:POW:STOP?

Preset

Minimum RF Power (Total RMS)

See Power (Total RMS)

State Saved

Yes

Min

Minimum RF Power (Total RMS)

See Power (Total RMS)

Max

Maximum RF Power (Total RMS)

See Power (Total RMS)

Resolution

0.01 Bm

Backward Compatibility SCPI

N51xxB:

[:SOURce]:POWer:STOP

Backward Compatibility Notes

For N51xxB:

Alias :[SOURce]:POWer:STOP to

[:SOURce]:RF1:SWEep:POWer:STOP

Alias :[SOURce][:RF<channel>]:POWer:STOP to

[:SOURce][:RF<channel>]:SWEep:POWer:STOP

Initial S/W Revision

A.16.00

Number of Points

Sets the number of step sweep points.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Number of Points

SCPI Command

[:SOURce][:RF<channel>]:SWEep:POINts <integer>

[:SOURce][:RF<channel>]:SWEep:POINts?

SCPI Example

:SWE:POIN 201

:SWE:POIN?

Preset

101

State Saved

Yes

Min

2

Max

65535

Resolution

1

Backward Compatibility SCPI

N51xxB:

[:SOURce]:SWEep:POINts

Initial S/W Revision

A.16.00

Current Sweep Point

Query only. Returns the current sweep point.

SCPI Command

[:SOURce][:RF<channel>]:SWEep:CPOint?

SCPI Example

:SWE:CPO?

Notes

When Sweep Type is Step, returns the current sweep point of Step Sweep.

When Sweep Type is List, returns the current sweep point of List Sweep.

State Saved

No

Backward Compatibility SCPI

N51xxB:

[:SOURce]:SWEep:CPOint

Initial S/W Revision

A.16.00

Step Dwell Time

Sets the dwell time for a Step sweep. The dwell time is the amount of time the sweep is guaranteed to pause after setting the frequency and/or power for the current point.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Step Dwell Time

SCPI Command

[:SOURce][:RF<channel>]:SWEep:DWELl <time>

[:SOURce][:RF<channel>]:SWEep:DWELl?

SCPI Example

:SWE:DWEL 0.01

:SWE:DWEL?

Notes

The time between two consecutive settled list/step points is the sum of the dwell time and the switching time.

With option UNZ:

  • Minimum switching time is 500 us

Without option UNZ:

  • Minimum switching time is 5 ms

Preset

2.00e-3

State Saved

Yes

Min

100 us

Max

100 s

Resolution

1e-6

Backward Compatibility SCPI

N5182B:

[:SOURce]:SWEep:DWELl

Initial S/W Revision

A.16.00

Step Spacing

Sets the sweep mode. The instrument uses the specified start frequency, stop frequency, and number of points for both linear and log sweeps.

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Step Spacing

SCPI Command

[:SOURce][:RF<channel>]:SWEep:SPACing LINear|LOGarithmic

[:SOURce][:RF<channel>]:SWEep:SPACing?

SCPI Example

:SWE:SPAC LOG

:SWE:SPAC?

Preset

LIN

Range

Linear (LIN)

Logarithmic (LOG)

State Saved

Yes

Backward Compatibility SCPI

N51xxB:

[:SOURce]:SWEep:SPACing

Initial S/W Revision

A.16.00

Linear Frequency Step

Sets the step size for a linear step sweep in frequency (difference between frequency points).

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Linear Frequency Step

SCPI Command

[:SOURce][:RF<channel>]:SWEep[:FREQuency]:STEP[:LINear] <value><unit>

[:SOURce][:RF<channel>]:SWEep[:FREQuency]:STEP[:LINear]?

SCPI Example

:SWE:STEP 10e6

:SWE:STEP?

Notes

Linear frequency step size returns a negative value when Frequency Start is bigger than Frequency Stop.

Couplings Setting the Linear Frequency Step Size will determine the number of points in the step sweep, based on the current start and stop frequencies. Due to the integer number of step points, the step size may be adjusted to yield a true linear sweep between the start and stop frequencies.

Preset

0.0 Hz

State Saved

Yes

Min

  • 0 when <frequency stop> >= <frequency start>

  • <frequency stop> - <frequency start> when <frequency stop> < <frequency start>

Max

  • <frequency stop> - <frequency start> when <frequency stop> >= <frequency start>

  • 0 when <frequency stop> < <frequency start>

Resolution

0.00001 Hz

Backward Compatibility SCPI

N51xxB:

[:SOURce]:SWEep[:FREQuency]:STEP:[LINear]

Initial S/W Revision

A.16.00

Logarithmic Frequency Step

This setting is displayed when Step Spacing is set to Logarithmic.

Sets the step size for a logarithmic step sweep in frequency (ratio between frequency points), expressed as a percentage (%).

GUI Location

RF Output > List / Step Sweep > Edit Step Sweep > Logarithmic Frequency Step

SCPI Command

[:SOURce][:RF<channel>]:SWEep[:FREQuency]:STEP:LOGarithmic <value>

[:SOURce][:RF<channel>]:SWEep[:FREQuency]:STEP:LOGarithmic?

SCPI Example

:SWE:STEP:LOG 10

:SWE:STEP:LOG?

Couplings Setting the logarithmic frequency step size will determine the number of points in the step sweep, based on the current start and stop frequencies. Due to the integer number of step points, the step size may be adjusted to yield a true logarithmic sweep between the start and stop frequencies.

Notes

This setting is indicated when Step Spacing is Logarithmic.

Preset

0.0

State Saved

Yes

Min

0.0

Max

The max value is calculated from the min/max RF frequency of the target instrument. Refer to the Min and Max values of Frequency Start and Frequency Stop settings.

Resolution

0.01

Backward Compatibility SCPI

N51xxB:

[:SOURce]:SWEep[:FREQuency]:STEP:LOGarithmic

Initial S/W Revision

A.16.00

Edit List Sweep (List Sweep Configuration)

The Edit List Sweep button opens the List Sweep screen that allows you to configure the steps for List Sweep. You can configure a minimum of 2 steps and maximum 3201 steps for List sweep.

The table row sizes of Frequency, Power, Waveform and Dwell Time are always same.

Frequencies

Sets the frequency values for the current List sweep points.

The maximum number of List sweep points is 3,201.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Frequency

SCPI Command

[:SOURce][:RF<channel>]:LIST:FREQuency <value>,<value>

[:SOURce][:RF<channel>]:LIST:FREQuency?

SCPI Example

:LIST:FREQ 1e9,2e9

Sets the frequency of step 1 to 1 GHz, and step 2 to 2 GHz.

:LIST:FREQ?

Dependencies

The list size is adjusted so that the same number is used in Frequency, Power, Waveform, and Dwell Time. The list number is the maximum row size (list size) in Frequency, Power, Waveform and Dwell Time.

Notes

  • Limitations on number of elements:

    • Minimum 1 element , Maximum 3201 elements

  • MIN/MAX/DEF queries of SCPI are not supported.

  • Frequency unit is not supported in SCPI.

Preset

Maximum RF Output Frequency (CW)

See Frequency CW

State Saved

Yes

Min

Minimum RF Output Frequency (CW)

See Frequency CW

Max

Maximum RF Output Frequency (CW)

See Frequency CW

Resolution

0.00001 Hz

Initial S/W Revision

A.16.00

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:FREQuency.

Power

Sets the amplitude for the current List sweep points.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Power

SCPI Command

[:SOURce][:RF<channel>]:LIST:POWer <ampl>,<ampl>

[:SOURce][:RF<channel>]:LIST:POWer?

SCPI Example

:LIST:POW -50,-40

Sets the power of step 1 to -50 dBm, and step 2 to -40 dBm.

:LIST:POW?

Dependencies

The list size is adjusted so that the same number is used in Frequency, Power, Waveform and Dwell Time. The list number is the maximum row size (list size) in Frequency, Power, Waveform and Dwell Time.

Notes

  • Minimum 1 element, Maximum 3201 elements

  • MIN/MAX/DEF queries of SCPI are not supported.

  • Power unit is not supported in SCPI.

Preset

Minimum RF Power

See Power (Total RMS)

State Saved

Yes

Min

Minimum RF Power

See Power (Total RMS)

Max

Maximum RF Power

See Power (Total RMS)

Resolution

0.01 dBm

Initial S/W Revision

A.16.00

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:POWer

Dwell Time

Sets the dwell time for the current List sweep points. Dwell time is the amount of time the sweep is guaranteed to pause after setting the frequency and/or power for the current point, expressed in seconds. It is used when the trigger source of the Point trigger is set to IMMediate.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Dwell Time

SCPI Command

[:SOURce][:RF<channel>]:LIST:DWELl <time>,...

[:SOURce][:RF<channel>]:LIST:DWELl?

SCPI Example

:LIST:DWEL 0.001,0.002

Sets the dwell time of step 1 to 1 ms, and step 2 to 2 ms.

:LIST:DWEL?

Dependencies

The list size is adjusted so that the same number is used in Frequency, Power, Waveform and Dwell Time. The list number is the maximum row size (list size) in Frequency, Power, Waveform and Dwell Time.

Notes

  • Limitations on number of elements:

    • Minimum 1 element, Maximum 3201 elements

  • MIN/MAX/DEF queries of SCPI are not supported

  • Time unit is not supported in SCPI

The time between two consecutive settled list/step points is the sum of the dwell time and the switching time.

With option UNZ:

  • Minimum switching time is 500 us

Without option UNZ:

  • Minimum switching time is 5 ms

Preset

2.00e-3

State Saved

Yes

Min

0.0001

Max

100

Resolution

1e-6 (1 us)

Initial S/W Revision

A.16.00

Backwards Compatibility SCPI

N51xxB:

[:SOURce]:LIST:DWELl

Dwell Type

Sets Dwell Type of the list sweep dwell time.

SCPI Command

[:SOURce][:RF<channel>]:LIST:DWELl:TYPE LIST|STEP

[:SOURce][:RF<channel>]:LIST:DWELl:TYPE?

SCPI Example

:LIST:DWEL:TYPE STEP

:LIST:DWEL:TYPE?

Preset

LIST

State Saved

Yes

Range

List | Step

Initial S/W Revision

A.16.00

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:DWELl:TYPE

Backward Compatibility Notes

Alias [:SOURce][:RF<channel>]:LIST:DWELl:TYPE:LIST:STATe ON to

[:SOURce][:RF<channel>]:LIST:DWELl:TYPE LIST

Alias [:SOURce][:RF<channel>]:LIST:DWELl:TYPE:LIST:STATe OFF to

[:SOURce][:RF<channel>]:LIST:DWELl:TYPE STEP

Current Sweep Point

Remote command only.

Query only. Returns the current sweep point.

SCPI Command

[:SOURce][:RF<channel>]:LIST:CPOint?

SCPI Example

:LIST:CPO?

Notes

When Sweep Type is Step, returns the current sweep point of Step Sweep.

When Sweep Type is List, returns the current sweep point of List Sweep.

State Saved

No

Backwards Compatibility SCPI

N5182B:

[:SOURce]:LIST:CPOint

Initial S/W Revision

A.16.00

Waveforms

Sets the waveform values for the current List waveform sequence.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Waveform > Select

SCPI Command

[:SOURce][:RF<channel>]:LIST:WAVeform <string>,<string>

[:SOURce][:RF<channel>]:LIST:WAVeform?

SCPI Example

:LIST:WAV "","WFM1:TEST"

Sets the waveform of step 1 to CW, and step 2 to WFM1:TEST.

:LIST:WAV?

Dependencies The list size is adjusted so that the same number is used in Frequency, Power, Waveform and Dwell Time. The list number is the maximum row size (list size) in Frequency, Power, Waveform and Dwell Time.

Notes

Limitations on number of elements: Min 1, Max 3201

CW is represented by empty quotation marks ("").

The header information (Sample rate, RMS, Scale, Occupied Bandwidth) is required for the waveform of list sweep. Waveform files which have header information are accepted for the waveform selection.

Files on ARB memory cannot be selected for the list sweep.

Preset

""

State Saved

Yes

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:WAVeform

Initial S/W Revision

A.16.00

Frequency Points

Remote command only.

Query only. Returns the number of frequency points in the current list sweep setting.

SCPI Command

[:SOURce][:RF<channel>]:LIST:FREQuency:POINts?

SCPI Example

:LIST:FREQ:POIN?

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:FREQuency:POINts?

Initial S/W Revision

A.16.00

Power Points

Remote command only.

Query only. Returns the number of power points in the current list sweep setting.

SCPI Command

[:SOURce][:RF<channel>]:LIST:POWer:POINts?

SCPI Example

:LIST:POW:POIN?

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:POWer:POINts?

Initial S/W Revision

A.16.00

Waveform Points

Remote command only.

Query only. Returns the signal generator for the number of waveform points in the current List sweep setting.

SCPI Command

[:SOURce][:RF<channel>]:LIST:WAVeform:POINts?

SCPI Example

:LIST:WAV:POIN?

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:WAVeform:POINts?

Initial S/W Revision

A.16.00

Dwell Time Points

Remote command only.

Query only. Returns the number of dwell time points in the current List sweep setting.

SCPI Command

[:SOURce][:RF<channel>]:LIST:DWELl:POINts?

SCPI Example

:LIST:DWEL:POIN?

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:DWELl:POINts?

Initial S/W Revision

A.16.00

Import List Sweep Table

Imports a List sweep table file. The file is imported from the following directory:

<Documents>\Keysight\PathWave\SignalGenerator\ListSweeps

Supported file formats:

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Import/Export/Preset > Import List Sweep Table

SCPI Command

[:SOURce][:RF<channel>]:LIST:LOAD "<file name>"

SCPI Example

:LIST:LOAD "LIST1"

Notes

Momentary action

State Saved

No

Backward Compatibility SCPI

N51xxB:

:MEMory :LOAD:LIST

Backwards Compatibility Notes

For N51xxB:

Alias :MEMory :LOAD:LIST to

:SOURce:RF1:LIST:LOAD

Binary file format is compatible with N51xxB stored tables.

Initial S/W Revision

A.16.00

Export List Sweep Table

Stores the current list sweep table data to a CSV file. The file is exported to:

<Documents>\Keysight\PathWave\SignalGenerator\ListSweeps

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Import/Export/Preset > Export List Sweep Table

SCPI Command

[:SOURce][:RF<channel>]:LIST:STORe "<file name>"

SCPI Example

:LIST:STOR "LIST1"

Notes

Momentary action

State Saved

No

Initial S/W Revision

A.16.00

Preset List with Defaults

Replaces the current list sweep data with the default setting consisting of one point at a frequency, amplitude, and dwell time.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Import/Export/Preset > Preset List with Defaults

SCPI Command

[:SOURce][:RF<channel>]:LIST:TYPE:LIST:INITialize:PRESet

SCPI Example

:LIST:TYPE:LIST:INIT:PRES

State Saved

No

Backward Compatibility SCPI

N5182B:

[:SOURce]:LIST:TYPE:LIST:INITialize:PRESet

Initial S/W Revision

A.16.00

Preset List with Step Sweep

Replaces the loaded list sweep data with the settings from the current step sweep data points.

GUI Location

RF Output > List / Step Sweep > Edit List Sweep > Import/Export/Preset/ Preset List with Step Sweep

SCPI Command

[:SOURce][:RF<channel>]:LIST:TYPE:LIST:INITialize:FSTep

SCPI Example

:LIST:TYPE:LIST:INIT:FST

Notes

When copying the step sweep settings over to a list sweep, the number of the list steps is clipped at 3201.

State Saved

No

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:TYPE:LIST:INITialize:FSTep

Initial S/W Revision

A.16.00

Edit Triggers

Click this button to access the List/Step Sweep Trigger screen. You can use this screen to configure the sweep trigger for List Sweep and Step Sweep.

Sweep Trigger

This section describes the settings of Sweep Trigger.

Trigger Type

Sets the sweep trigger type.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Sweep Trigger > Trigger Type

SCPI Command

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:TYPE FRUN|SINGle|TRUN

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:TYPE?

SCPI Example

:LIST:SWE:TRIG:TYPE SING

:LIST:SWE:TRIG:TYPE?

Couplings

When Sweep Trigger Source is set to Immediate, Sweep Trigger Type is set to FreeRun .

Preset

FRUN

Range

  • Free Run (FRUN)

  • Single (SINGle)

  • Trigger & Run (TRUN)

State Saved

Yes

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:SWEep:TRIGger:TYPE

Initial S/W Revision

A.16.00

Trigger Source

Per-channel setting

Sets the source for triggering a sweep. Following options are available.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Sweep Trigger > Trigger Source

SCPI Command

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:SOURce KEY|BUS|EXTernal|IMMediate|TIMer

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:SOURce?

SCPI Example

:LIST:SWE:TRIG:SOUR EXT

:LIST:SWE:TRIG:SOUR?

Notes

The wait for the BUS, EXTernal, or KEY trigger can be bypassed by sending the Trigger Immediate command.

Couplings

If Sweep Trigger Source is Immediate, and Sweep Trigger Type is set to Single or Trigger & Run, Sweep Trigger Source is set to Key.

Preset

IMM

Range

Key (KEY)

Bus (BUS)

External (EXTernal)

Immediate (IMMediate)

Timer (TIMer) (available only on M9484C)

State Saved

Yes

Backward Compatibility SCPI

N51xxB:

:TRIGger[:SEQuence]:SOURce

Backward Compatibility Notes

For N51xxB:

Alias :TRIGger[:SEQuence]:SOURce to

:SOURce:RF1:LIST:SWEep:TRIGger:SOURce

The selection INTernal is not supported on this release.

Alias [:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:SOURce MAN to

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:SOURce KEY

Initial S/W Revision

A.16.00

Modified S/W Revision A.17.00 - Added Timer trigger for M9484C.

Edit Timer Trigger

Applies when you set the Trigger Source to Timer.

Click the Edit Timer Trigger button to access the Triggers and Sync screen where you can set the time interval of the Timer trigger.

There is only one Timer trigger source for each RF channel and therefore, a single Timer trigger period value is shared in all trigger source selections for the channel. 

See Triggers and Sync for more information.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Sweep Trigger > Trigger Source set to Timer > Edit Timer Trigger

Initial S/W Revision

A.16.00

External Trigger Source

Sets the external trigger source of Sweep Trigger.

For M9484C, selects which rear panel connector the device uses to accept an externally applied trigger signal when External is the trigger source selection. To configure available trigger connectors, see Trigger Connectors.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Sweep Trigger > Trigger Source set to External > Trigger Source

SCPI Command

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:EXTernal:SOURce <integer>

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger:EXTernal:SOURce?

SCPI Example

:LIST:SWE:TRIG:EXT:SOUR 2

:LIST:SWE:TRIG:EXT:SOUR?

Couplings If the specified connector was being used (not None) as an output, then the Trigger Output Routing of that connector is set to None and a Settings Conflict error message is generated.

Preset

1

State Saved

Yes

Min

1

Max

6

Backward Compatibility SCPI

N51xxB:

:TRIGger:EXTernal:SOURce

Backwards Compatibility Notes 

For N51xxB:

Alias :TRIGger:EXTernal:SOURce to
:SOURce:RF1:LIST:SWEep:TRIGger:EXTernal:SOURce

Initial S/W Revision

A.16.00

Sweep Trigger Polarity

Remote command only

Sets the polarity of the external source of sweep trigger.

SCPI Command

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger[:SEQuence]::SLOPe POSitive|NEGative

[:SOURce][:RF<channel>]:LIST:SWEep:TRIGger[:SEQuence]::SLOPe?

SCPI Example

:LIST:SWE:TRIG:SLOP POS

:LIST:SWE:TRIG:SLOP?

Preset

POS

Range

Positive|Negative

State Saved

Yes

Backwards Compatibility SCPI

N51xxB:

:TRIGger[:SEQuence]:SLOPe

Backwards Compatibility Notes

For N51xxB:

Alias :TRIGger[:SEQuence]:SLOPe to
:SOURce:RF1:LIST:SWEep:TRIGger:SLOPe

Initial S/W Revision

A.17.00

Point Trigger

This section describes the settings of Point Trigger for a List or Step sweep event.

Point Trigger Source

Sets the point trigger source for a List or Step sweep event.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Point Trigger > Trigger Source

SCPI Command

[:SOURce][:RF<channel>]:LIST:TRIGger:SOURce KEY|BUS|EXTernal|IMMediate|TIMer

[:SOURce][:RF<channel>]:LIST:TRIGger:SOURce?

SCPI Example

:LIST:TRIG:SOUR EXT

:LIST:TRIG:SOUR?

Preset

IMMediate

Range

Key|Bus|External|Immediate|Timer|

State Saved

Yes

Backwards Compatibility SCPI

N51xxB:

[:SOURce]:LIST:TRIGger:SOURce

Backwards Compatibility Notes

For N51xxB:

Alias [:SOURce]:LIST:TRIGger:SOURce MAN to

[:SOURce]:RF1:LIST:TRIGger:SOURce KEY

Alias [:SOURce][:RF<channel>]:LIST:TRIGger:SOURce MAN to

[:SOURce][:RF<channel>]:LIST:TRIGger:SOURce KEY

The selection INTernal is not currently supported.

Initial S/W Revision

A.16.00

Modified S/W Revision A.17.00 - Added Timer trigger for M9484C.

Edit Timer Trigger

Applies when you set the Point Trigger Source to Timer.

Click the Edit Timer Trigger button to access the Triggers and Sync screen where you can set the time interval of the Timer trigger.

There is only one Timer trigger source for each RF channel and therefore, a single Timer trigger period value is shared in all trigger source selections for the channel. 

See Triggers and Sync for more information.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Point Trigger > Trigger Source set to Timer > Edit Timer Trigger

Initial S/W Revision

A.16.00

External Trigger Source

Sets the external trigger source of Point Trigger.

For M9484C, selects which rear panel connector the device uses to accept an externally applied trigger signal when External is the trigger source selection. To configure available trigger connectors, see Trigger Connectors.

GUI Location

RF Output > List / Step Sweep > Edit Triggers > Point Trigger > Trigger Source set to External > Trigger Source

SCPI Command

[:SOURce][:RF<channel>]:LIST:TRIGger:EXTernal:SOURce <integer>

[:SOURce][:RF<channel>]:LIST:TRIGger:EXTernal:SOURce?

SCPI Example

:LIST:TRIG:EXT:SOUR 2

:LIST:TRIG:EXT:SOUR?

Couplings If the specified connector was being used (not None) as an output, then the Trigger Output Routing of that connector is set to None and a Settings Conflict error message is generated.

Preset

1

State Saved

Yes

Min

1

Max

6

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:TRIGger:EXTernal:SOURce

Backwards Compatibility Notes 

For N51xxB:

Initial S/W Revision

A.16.00

Point Trigger Polarity

Remote command only

Sets the polarity of the Point trigger external source.

SCPI Command

[:SOURce][:RF<channel>]:LIST:TRIGger:SLOPe POSitive|NEGative

[:SOURce][:RF<channel>]:LIST:TRIGger:SLOPe?

SCPI Example

:LIST:TRIG:SLOP POS

:LIST:TRIG:SLOP?

Preset

POS

Range

Positive|Negative

State Saved

Yes

Backward Compatibility SCPI

N51xxB:

[:SOURce]:LIST:TRIGger:SLOPe

Initial S/W Revision

A.16.00

RF Output Block