Real Time
Data (HSR Custom 16QAM Burst)
To open the Data node, click Data in the .
The figure below shows the Data node.
The timeslots shown below are set to show available timeslot
types, not to show a typical test configuration.
Change Data Values Button
Click
to display a drop-down menu in which you can
from one timeslot to another.
Data Node Parameters
Use the Data window to define the bits in the bursts. The cells displayed
in the Data section are determined by the burst type (Timeslot Type) for
the selected timeslot as defined in the Timeslots
window. In the window shown above, Timeslot 2 is selected so the data
cells provided are for setting up an HSR Custom 16QAM Burst.
HSR Custom 16QAM Burst Bits
Data Bits (708 bits)
Choice: PN9 | PN15
| User Defined Bits
Default: PN9
Click the Details button
in this cell to open the
Data Source Selection
window.
Select ,
or to use for the data bits.
Select , to create a custom data string. (See the
drop-down figure and description.)
Import
Click
to open a dialog box in which you can navigate to and import a pre-defined
pattern file. The imported file automatically updates the user data entry
area. The software accepts the following file types:
The
maximum file size is 65536 bits. If the imported file is larger than 65536
bits, the software truncates the bits to conform to the maximum file size.
Export
Click
to open a dialog box in which you can save the current data pattern to
a file. You can save the data pattern as one of the following file types:
Clear
Click to clear all data
displayed in the user data entry area.
Insert PN9
Click
to insert a fixed psuedo-random bit sequence (pattern) containing 511
bits (29-1) into the user
data entry area. The software generates this fixed pattern in accordance
with the CCITT recommendation 0.153. You can click this button repeatedly
to add additional PN9 sequences until the maximum file size is reached
(65536 bits). If the maximum file size is exceeded,
the software truncates the excess data.
To edit the existing data pattern after reaching
the maximum file size, insert the cursor at the desired point in the file
and press or use the
keyboard 1 and 0 keys. The software inserts the data at the cursor position
and truncates data in excess of 65536 bits.
Insert PN15
Click
to insert a fixed pattern psuedo-random bit sequence containing 32,767
bits (215-1) into the user
data entry area. The software generates this fixed pattern in accordance
with the CCITT recommendation O.153.
To edit the data pattern, insert the cursor at the
desired point in the file and click Insert PN15, or enter the information
manually using the keyboard keys 1 and 0. The software inserts the data
at the cursor position and truncates all data in excess of 65536 bits.
Guard Bits (4n
bits)
Click the Details button
in this cell to open the
Data Source Selection
window.
When the Timeslot
Timing Mode is set to , the Guard Period is
defined as follows:
-
If the HSR Custom QPSK
Burst is in timeslot 0 or 4, the guard period has 48 bits with a default
value of X"FFFFFFFFFFF".
-
If the HSR Custom QPSK
Burst is in timeslot 1, 2, 3, 5, 6 or 7, the guard period has 44 bits
with a default value of X"FFFFFFFFFF".
When the Timeslot
Timing Mode is set to , the Guard Period is defined as follows: