Resource Unit Graph

The resource unit graph shows the resource unit allocation in each timeslot. Up to 16 codes can be allocated for each timeslot. A total of 112 resource units (RU) are available (7 traffic timeslots with up to 16 individually configurable code channels per timeslot). A color-coded graphic, such as the one shown above, displays the resource unit allocations for each channel. As you assign resource units, the status bar displays any allocation conflicts. (Using basic capability, you can view your resource unit allocation as you configure each timeslot.)

CCDF Graph

CDP Graph

Waveform Graph