PXI I/O module M9341A/B can work with both M98xxA, M937xA and M9485A.

See Material Handler Interface for pin assignment
The ST40X-D sub 15 conversion cable is furnished with the M9341B option 001 Interface cables for M9341B. See DUT Control and 8 bit Digiat I/O.
ST40X Pin No. |
D sub 15 Pin No. |
Pin Description |
1 |
1 |
Data 1 (PIO1) |
2 |
2 |
Data 2 (PIO2) |
3 |
3 |
Data 3 (PIO3) |
4 |
4 |
Data 4 (PIO4) |
5 |
5 |
Data 5 (PIO5) |
6 |
6 |
Data 6 (PIO6) |
7 |
7 |
Data 7 (PIO7) |
8 |
8 |
Data 8 (PIO8) |
- |
9 |
N/A |
- |
10 |
N/A |
- |
11 |
N/A |
9 |
12 |
Vout |
- |
13 |
N/A |
- |
14 |
N/A |
10 |
15 |
GND |
Vout can supply the source up to 100 mA.
This circuit does not sink the current. Hence, when the voltage setting of Vout is changed, it may take time until the voltage reaches the setting value. The following figure shows the circuit diagram of Vout and Data on 8 bit digital I/O.