Only the Main and Leveling & Offsets Power commands corresponding to the Noise Figure Source and Noise Figure Converters measurement classes are documented here. The Port Power and Attenuators commands are identical to the Port Power and Attenuator commands for the Standard measurement class and can be accessed by clicking on the softtab on the graphic below.
Click here to view links to Power commands for all Measurement Classes.
| Main Tab Commands | |||
| Softkey | Sub-item | SCPI | |
| Power Level | SOURce:POWer[:LEVel][:IMMediate][:AMPLitude] DISPlay:GUI:POWer:SPIN:RESolution | ||
| RF Power | ON/OFF | OUTPut[:STATe] | |
| Noise Source (Keypress only works for noise sources connected to the 28 V of the VNA. For USB noise sources, the SCPI command must be used.) | ON/OFF | OUTPut:MANual:NOISe[:STATe] | |
| NF Setup... (Noise Figure Measurement Class only) | |||
| NFX Setup... (Noise Figure Converters Measurement Class only) | |||
| Leveling & Offsets Tab Commands | |||
| Softkey | Sub-item | SCPI | |
| Select | Port 1 | None |
|
| Port 2 | None |
||
| Port 3 | None |
||
| Port 4 | None |
||
| Port 1 Src2 | None |
||
| Source3 | None |
||
| Slope | ON/OFF | SOURce:POWer[:LEVel]:SLOPe:STATe | |
| Power Slope | SOURce:POWer[:LEVel]:SLOPe | ||
| Offset | SOURce:POWer:ALC[:MODE]:RECeiver:OFFSet | ||
| Limit | ON/OFF | SYSTem:POWer:LIMit:STATe | |
| Power Limit | SYSTem:POWer:LIMit | ||
| ALC Hardware | Internal | SOURce:POWer:ALC[:MODE] | |
| Open Loop | SOURce:POWer:ALC[:MODE] | ||
| Receiver Leveling... | |||