Trigger Commands

Main Tab Commands
Softkey Sub-item SCPI
Hold   SENSe:SWEep:MODE
Single   SENSe:SWEep:MODE
Groups   SENSe:SWEep:MODE
Continuous   SENSe:SWEep:MODE
Manual Trigger   INITiate[:IMMediate]
Restart   INITiate[:IMMediate] or ABORT
Trigger Source Internal TRIGger[:SEQuence]:SOURce
Manual TRIGger[:SEQuence]:SOURce
External TRIGger[:SEQuence]:SOURce

Trigger...

Setup
Trigger Source TRIGger[:SEQuence]:SOURce
Trigger Scope TRIIGger[:SEQuence]:SCOPe
Channel Trigger State  
    Trigger Mode         CHANel         SWEep         POINt         TRACe         SEGMent SENSe:SWEep:TRIGger:MODE
    Continuous SENSe:SWEep:MODE
    Groups SENSe:SWEep:GROups:COUNt SENSe:SWEep:MODE
    Single SENSe:SWEep:MODE
    Hold SENSe:SWEep:MODE
Meas Trigger
Global Trigger Delay TRIGger:DELay
Meas Trig In BNC TRIGger[:SEQuence]:ROUTE:INPut
Handler I/O Pin 18 TRIGger[:SEQuence]:ROUTE:INPut
Pulse3 TRIGger[:SEQuence]:ROUTE:INPut

Rear SMB

TRIGger[:SEQuence]:ROUTE:INPut

CONTrol:SIGNal:STReamline:RTRigger[:STATe]

Backplane

CONTrol:SIGNal:PXI:RTRigger[:STATe]

Level/Edge TRIIGger[:SEQuence]:TYPE
Accept trigger before armed CONTrol:SIGNal:TRIGger:ATBA
Meas Trig Ready TRIGger:STATus:READy?

Trigger ready- Rear SMB

CONTrol:SIGNal:STReamline:RTRigger:ROUTe

Trigger ready -Backplane

CONTrol:SIGNal:PXI:RTRigger:ROUTe

Handler I/O Pin 21 TRIGger[:SEQuence]:ROUTE:READy
Ready High TRIGger:READy:POLarity
Ready Low TRIGger:READy:POLarity
Aux Trig 1
Enable TRIGger:CHANnel:AUXiliary:ENABle
Positive Pulse TRIGger:CHANnel:AUXiliary:OPOLarity
Negative Pulse TRIGger:CHANnel:AUXiliary:OPOLarity
Before Acquisition TRIGger:CHANnel:AUXiliary:POSition
After Acquisition TRIGger:CHANnel:AUXiliary:POSition
Per Point TRIGger:CHANnel:AUXiliary:INTerval

Rear SMB

CONTrol:SIGNal:STReamline:TRIGger:OUTPut[:STATe]

CONTrol:SIGNal:STReamline:TRIGger:OUTPut:ROUTe

Backplane

CONTrol:SIGNal:PXI:TRIGger:OUTPut[:STATe]

CONTrol:SIGNal:PXI:TRIGger:OUTPut:ROUTe

Pulse Duration TRIGger:CHANnel:AUXiliary:DURation
Enable Wait-for-Device Handshake TRIGger:CHANnel:AUXiliary:HANDshake
Positive Edge TRIGger:CHANnel:AUXiliary:IPOLarity
Negative Edge TRIGger:CHANnel:AUXiliary:IPOLarity
Delay TRIGger:CHANnel:AUXiliary:DELay
Aux Trig 2
Enable TRIGger:CHANnel:AUXiliary:ENABle
Positive Pulse TRIGger:CHANnel:AUXiliary:OPOLarity
Negative Pulse TRIGger:CHANnel:AUXiliary:OPOLarity
Before Acquisition TRIGger:CHANnel:AUXiliary:POSition
After Acquisition TRIGger:CHANnel:AUXiliary:POSition
Per Point TRIGger:CHANnel:AUXiliary:INTerval
Pulse Duration TRIGger:CHANnel:AUXiliary:DURation
Enable Wait-for-Device Handshake TRIGger:CHANnel:AUXiliary:HANDshake
Positive Edge TRIGger:CHANnel:AUXiliary:IPOLarity
Negative Edge TRIGger:CHANnel:AUXiliary:IPOLarity
Delay TRIGger:CHANnel:AUXiliary:DELay
Pulse Trigger
Trigger Source SENSe:PATH:CONFig:ELEMent[:STATe]
High Level SENSe:PULSe:TTYPe
Low Level SENSe:PULSe:TTYPe
Positive Edge SENSe:PULSe:TPOLarity
Negative Edge SENSe:PULSe:TPOLarity
Synchronize ADCs using pulse trigger SENSe:PULSe[:STATe]
 ADC trigger delay SENSe:PULSe:DELay