Simultaneous services provides the capability to
simultaneously support a circuit switched (CS) AMR voice connection
and packet switched (PS) data connection. When simultaneous services
is active the Current Service Type becomes AMR
Voice + PS Data and the Active Cell connection state becomes
Connected/PDP Active.
This setting generates or aborts the AMR voice call.
GPIB Command: CALL:ORIGinate:AMR
This setting disconnects any PS Data connection that is in progress.
GPIB Command: CALL:END:PSData
64k
UL / HSDPA DL PS Data RAB 384k UL / 384k DL PS Data RAB
HSUPA UL / HSDPA DL PS Data RAB
Compressed Mode must be disabled in order to transition from a single service to simultaneous services, or vice versa. This setting can be enabled or disabled while simultaneous services is active.
Off
in order to transition from single service to simultaneous
services. This setting can be enabled or disabled while simultaneous
services is active.