Last updated: January 15, 2009
Loopback Bit Error Ratio 
measurement. 
Bit Error Setup 
(
F1
).
 Number of Bits to Test 
to
 10000
.
 Trigger Arm 
to
 Single
.
 Confidence Level 
to
 99.80%
 (press the
 ON 
key).
 BER Requirement 
to
 0.10%
.
 Present 
and 
UE Loopback Type
 to
 Type 1
.
 RB Test Mode 
connection between the UE and test set (see 
How Do I Set Up a Call and Make a Connection?
).
 Cell Power 
(
F7
) to
 -106 dBm 
(for Operating Band I).
 Confidence Test Result 
is
 Max Bits Tested
, start the measurement again. You may need to increase the
 Number of Bits to Test 
to enable a
 Pass 
or
 Fail 
result.
 Cell Power
 (
F7
),
 AWGN Power 
(
F4
),
 Soft Handover 
(
F3
) and
 Cell 2 Power 
(
F2
) as desired.An example measurement result is shown below:
Loopback Bit Error Ratio (BER) Measurement Description