Last updated: February 9, 2009
This section is only applicable to the lab application or feature-licensed test application.
|
THIS COMMAND IS OBSOLETE. Please use CALL[:CELL]:EAGChannel:CCODe:CODE . Sets/queries the E-AGCH Channelization Code . |
|
| Same as setting. | |
|
Test Application Revision: A.12 and above, with the required feature license |
|
OUTPUT 714;"CALL:EAGChannel:CCODe CODE42" ! Sets the E-AGCH Channelization Code to CODE42. |
|
|
Sets/queries the E-AGCH Channelization Code . This setting cannot be changed in active cell operating mode. |
|
| Same as setting. | |
|
Lab Application Revision: F.00 and above Test Application Revision: A.14 and above, with the required feature license |
|
OUTPUT 714;"CALL:EAGChannel:CCODe:CODE 42" ! Sets the E-AGCH Channelization Code to 42. |
|