This section is only applicable to the lab application or feature-licensed test application.
|
Sets/queries E-HICH Behavior . |
|
| Range: ACT|ACKS|NACK|DTX | |
|
Test Application Revision: A.12 and above, with the required feature license |
|
OUTPUT 714;"CALL:EHIChannel:BEHavior ACTive" ! Sets E-HICH Behavior to Active. |
|
|
THIS COMMAND IS OBSOLETE. Please use CALL[:CELL]:EHIChannel:CCODe:CODE . Sets/queries the E-HICH/E-RGCH Channelization Code . |
|
| Same as setting. | |
|
Test Application Revision: A.12 and above, with the required feature license |
|
OUTPUT 714;"CALL:EHIChannel:CCODe CODE22" ! Sets the E-HICH/E-RGCH Channelization Code to 22. |
|
|
Sets/queries the E-HICH/E-RGCH Channelization Code . This setting cannot be changed while in active cell operating mode. |
|
| Same as setting. | |
|
Lab Application Revision: F.00 and above Test Application Revision: A.14 and above, with the required feature license |
|
OUTPUT 714;"CALL:EHIChannel:CCODe:CODE 22" ! Sets the E-HICH/E-RGCH Channelization Code to 22. |
|