IEEE 802.3ba, Clause 85

The IEEE 802.3ba, Clause 85 license enables the use of the Keysight N1083A-1FP Compliance and Debug Application. This application installs on a PC or DCA-X and measures your high speed serial host board, module, or IC to required transmit parameters in IEEE 802.3ba standards (40G-CR4/100G-CR10). You can also take advantage of the industry’s lowest intrinsic jitter of the 86108B Precision Waveform Analyzer. This easy-to-use oscilloscope application lets you:

  • Save time in understanding details of standards
  • Reduce your IEEE 802.3 test times from hours to minutes
  • Debug your device using custom configurations
  • Characterize up to 10 lanes in multi-lane devices

To enable the use of the U3020AS26 switching test set with this compliance and debug application purchase the IEEE 802.3 Compliance Switch Control license.

Additional Requirements

  • N1000A oscilloscope with pattern lock option (N1000A-PLK)
  • Research and Development Package license (legacy licenses 200, 201, and 401).
  • For single-module solution: 86108A or 86108B LBW/HBW, 216/232
  • For multiple-module solution: N1045A, N1055A, 86117A or 86118A-H01 dual receiver, 86107A (any option). N4877A-216/232 (for clock recovery). In addition, Two pickoffs.
  • Economy Network Analyzer (ENA) or Performance Network Analyzer (PNA) for S-parameter measurements
  • Matched cable set 86108B-CA3/CA2
  • Two phase trimmers, 86108B-PT3/PT2. Two DC blocks.