Licensed Features

The Licensed Features tab in the Licensing dialog shows Flex-series application features added by software package licenses listed in the dialog's Licenses tab. These features are not available on their own as a single license.

FlexPLL Package Licensed Features

This table shows all the available features for all FlexPLL license packages. The table also shows if a FlexPLL feature is shared with another license package and has active links to feature topics that are available in this help.

OPT?1 Feature FlexDCA Package Licenses FlexOTO Package Licenses
N1010100A
(L-RND1)
N1010200A
(L-MFG1)
N1010300A
(L-SNT1)
N1002000A
(L-OTO1)
N1002014A
(L-OTO171)
N1002048A
(L-OTO481)
N1002128A
(L-OTO1281)
F-AEYE Advanced Eye Analysis ■
F-AFR Automatic Fixture Removal in TDR Mode ■
F-AOP AWG Waveform Optimization ■
F-ATDR Enhanced Impedance and S-Parameters ■ ■
F-AWG Keysight Arbitrary Waveform Generator Control ■
F-C03 Output Jitter Measurements on Composite Histogram of R03/F30 Edges. ■
F-CSIG Chord Operators (CNRZ-5-EE, ENRZ) ■
F-CTDQ Codeword Error Ratio Transmitter and Dispersion Eye Closure Quaternary measurement for PAM4 ■ ■
F-DCLK Direct Clock ■
F-DFE DFE Enhancements: Pulse Response Optimization. ■
F-ENH1 Enhancements 2020 ■ ■ ■
F-EECQ Electrical Eye Closure Quaternary measurement ■

■

F-EQ Equalizers (CTLE, DFE, LFE) ■
F-ESP Extended S-Parameters ■
F-FDR Fractional Divide Ratio ■ ■
F-FEYE FlexEye Independent Eye Acquisition and Analysis ■ ■
F-FLEX FlexDCA Remote Access Software ■ ■ ■
F-FTUNE Fast Acquisition for DUT Tuning ■ ■ ■ ■
F-INF Remote connection from FlexRT on a PC to a UXR-series oscilloscope. ■
F-INR Intrinsic Noise Reduction when using a Precision Time Base. ■

■

F-IREP Instrument Report. ■ ■ ■
F-JIT Enhanced Jitter Analysis ■
F-JSA Jitter Spectrum Analysis and SW Clock Recovery Emulation ■ ■
F-LEV PAM Inner Level Amplitude Adjustment ■
F-LSNR Low SNR TDECQ ■ ■ ■ ■ ■
F-MMFE Multi-Mode Fiber Emulation for TDECQ Measurements ■ ■
F-OTO FlexOTO (Optical Test Optimizer) ■ ■ ■ ■ ■
F-PAM PAM-N Analysis Software ■ ■
F-PAT Pattern Waveform Analysis ■
F-PCOM Compensates pattern distortion in the recovered clock ■ ■ ■ ■ ■ ■
F-PEAK Peak Measurements at Hit Ratio: Overshoot, Undershoot and Peak to Peak Amplitude. ■ ■
F-PEECQ Partial Electrical Eye Closure Quaternary measurement ■
F-PFIT Adds a Pulse Fit signal processing operator. ■
F-PLL FlexPLL application that measures Jitter Transfer Function on devices with a PLL. ■
F-PMASK PAM4 Mask Test Measurements. ■ ■
F-POJ Phase-Only Timing Jitter measurements ■
F-PTDQ Partial TDECQ, Noise Margin, and SER Measurements ■
F-RAN Random Noise: Bandwidth limiting and 802.3cd (η0) support ■
F-RRX Provides a reference receiver Waveform Signal Processing operator that allows joint FFE/DFE optimization ■ ■
F-SIM InfiniiSim-DCA Waveform Transformation Toolset ■
F-SKP Specify pattern for equalizers and jitter mode ■
F-SNDR Signal-to-Noise-and-Distortions Ratio (SNDR) Feature ■
F-SW17 FlexOTO 17 Port Switch Support ■
F-SW48 FlexOTO 48 Port Switch Support ■
F-SW128 FlexOTO 128 Port Switch Support ■
F-SWITCH Optical Switch Direct Control ■ ■ ■ ■ ■
F-TDEC NRZ TDEC Measurement ■ ■
F-TDQ TDECQ Measurement and Equalizer ■ ■
F-UDI Unrestricted Data File Import ■ ■ ■ ■ ■
F-UDMO User Defined Measurements and Operators ■ ■
F-VEC VEC Measurements. ■ ■

Characters that identify a feature in the string returned by the *OPT? common programming query.