IGBT: Cres Test
Measures the Reverse transfer capacitance. Requires the N1272A Device Capacitance Selector SMU.
Used with:
- B1506A: IGBT DUT
- B1505A: IGBT DUT, CV test type
- If the data sheet lists a maximum test limit for a parameter, use that value.
- If there is no maximum test limit, use a typical value.
See also Setting IV and CV Test Parameters.
Test Schematic
Gate Parameters
Click here for detailed information about each item in the list.
VGE (V): The Gate bias voltage (in Volts).
Frequency (Hz): The Measurement signal frequency (in Hz). NOTE: Keysight recommends that you use a 100 kHz measurement frequency when using the B1506A for this test (due to an additional error of its device capacitance switch).
Collector Parameters
Click here for detailed information about each item in the list.
VCEStart (V): The VCE sweep start voltage (in Volts).
VCEStop (V): The VCE sweep stop voltage (in Volts).
SweepOutput: Use the drop-down menu to choose the scale of sweep:
Linear - Linear sampling (see also the LinearNOS setting)
Log10 - 10 points/decade log sampling
Log25 - 25 points/decade log sampling
LOG50 - 50 points/decade log sampling
LinearNOS: The number of steps for LINEAR sweep scale (see the SweepOutput option).