FET: Diode Ir-Vr Test
Measures the reverse bias voltage vs. current characteristics of the body (free-wheeling) diode.
Used with:
-
B1506A: FET DUT
- B1505A: FET DUT, IV test type
- If the data sheet lists a maximum test limit for a parameter, use that value.
- If there is no maximum test limit, use a typical value.
See also Setting IV and CV Test Parameters.
Test Schematic
Gate Parameters
Click here for detailed information about each item in the list.
IntegTime: The integration time for one measurement point; either Short (default), Medium, or Long.
Gate: The SMU connected to Gate terminal, primary sweep voltage output. Select Gate SMU from the drop-down menu.
Vd@Idss (V): The Drain voltage to decide the cutoff current Idss.
Id@BVdss (A): The Drain current to decide the breakdown voltage BVdss.
Vg (V): The Gate voltage.
Source: The GNDU:GND connected to Source terminal. This field cannot be changed.
Drain Parameters
Click here for detailed information about each item in the list.
Drain: The SMU connected to Drain terminal, secondary sweep voltage output. In general, use the Input HVSMU for this test.
VdStart (V): The Sweep start voltage for Drain terminal.
VdStop (V): The Sweep stop voltage for Drain terminal.
VdStep (V): The Sweep step voltage for Drain terminal.
IdLimit (A): The Drain current compliance.
IgMinRange (A): The Minimum range for the gate current measurement.