N9048B PXE
This test measures the absolute amplitude accuracy versus frequency in EMI Receiver Mode: Discrete (Stepped) Scan. The complete absolute amplitude accuracy in EMI Receiver Mode: Discrete (Stepped) Scan is measured with several tests.
The options of the DUT will determine which tests are run from the list below:
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty. The buried sensor calibration is valid for four hours. A 10 dB fixed attenuator is placed between the DUT and the power splitter to improve the match.
Click here for troubleshooting.
Test Equipment |
Model Number1 |
---|---|
Function Generator |
33622A |
Power Meter |
N1914A |
RF Power Sensor
|
E9304A Option H18 |
RF Power Splitter |
11667A |
Attenuator, 10 dB Fixed |
8491A Option 010 |
Cable, BNC
|
8120-1840 |
Adapter, Type-N (m) to BNC (f) |
1250-1476 |
Adapter, Type-N (m) to Type-N (m) |
1250-1475 |
Adapter, Type-N (m) to 3.5 mm (f)
|
1250-1744 |
Adapter, Type-N (m) to 2.4 mm (f)
|
11903D |
|