N9048B Option 508, 526, or 544
This test measures the absolute amplitude accuracy versus frequency in EMI Receiver Mode: Discrete (Stepped) Scan. The complete absolute amplitude accuracy in EMI Receiver Mode: Discrete (Stepped) Scan is measured with several tests.
The options of the DUT will determine which tests are run from the list below:
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty. The buried sensor calibration is valid for four hours.
Click here for troubleshooting.
|
Test Equipment |
Model Number1 |
|---|---|
|
Microwave Signal Generator #1 |
PSG Models |
|
Power Meter |
N1914A |
|
Microwave Power Sensor
|
N8485A Option CFT |
|
Microwave Power Splitter
|
11667B |
|
Millimeter Power Sensor
|
N8487A Option CFT |
|
Millimeter Power Splitter
|
11667C |
|
Cable, BNC |
8120-1840 |
|
Cable, coaxial 3.5 mm
|
11500E |
|
Cable, coaxial 2.4 mm
|
8120-6164 |
|
Adapter, Type-N (m) to 3.5 mm (m)
|
1250-1743 |
|
Adapter, 3.5 mm (f) to 3.5 mm (f)
|
83059B |
|
Adapter, 2.4 mm (f) to 3.5 mm (f)
|
11901B |
|
Adapter, 3.5 mm (f) to Type-N (m)
|
08485-60005 |
|
Adapter, 2.4 mm (f) to Type-N (m)
|
08487-60001 |
|