Frequency Response Below 300 kHz Performance Test

The Frequency Response 9 kHz to 50 MHz performance test should be run before performing this test.

Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete EMI receiver frequency response is measured with several tests. The model and options of the DUT will determine which tests are run from the list below:

Band 0 frequency response is specified relative to 50 MHz. This test measures frequency response (flatness) over the frequency range from 20 Hz to 300 kHz for MXE, and 3 Hz to 300 kHz for PXE, relative to the response at 300 kHz. This is converted to a frequency response relative to 50 MHz by adding the normalized (to 50 MHz) 300 kHz frequency response from the 50 MHz to 3.6 GHz Frequency Response Test.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Model Number1

Function Generator

33622A 

Digital Multimeter

3458A 

Cable, BNC

  • 2 required

8120-1840 

Adapter, Type-N (m) to BNC (f)

1250-1476

Adapter, BNC (f) to dual banana

1251-2277

Adapter, Type-N (f) to 3.5 mm (f)

  • For Option C35

1250-1745

Adapter, Type-N (f) to 2.4 mm (f)

  • For Option 544

11903B

BNC Tee

1250-0781

Termination, BNC 50 ohm

1250-0207

  1. Refer to the main Required Equipment table for a list of alternative models.

Connection Setups

Frequency Response Below 300 kHz System Calibration

Frequency Response Below 300 kHz Test Setup RF Input 1

 

Frequency Response Below 300 kHz Test Setup RF Input 2