Absolute Amplitude Accuracy High Freq Performance Test

(Option PAA)

This test measures the absolute amplitude of the analyzer over the frequency range from 7.5 GHz to 26.5 GHz. PAA configuration improves the absolute amplitude accuracy of the analyzer for the full frequency range. The complete analyzer Absolute Amplitude Accuracy (Option PAA) is measured with the following tests:

A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the absolute amplitude accuracy (Option PAA) specification for the 7.5 GHz to 26.5 GHz range. The buried sensor calibration is valid for four hours.

This test determines the absolute amplitude accuracy for CXA-m PXIe signal analyzers with Option PAA over the frequency range from 7.5 GHz to 13.6 GHz (Option F13), or 26.5 GHz (Option F26).

Required Test Equipment

Test Equipment

Recommended Model Number1

Microwave signal generator #1

PSG models
(see main equipment list)

Power meter

N1914A

Microwave power sensor

  • 2 required

N8485A CFT

Power splitter

11667B

Cable, BNC (m) to SMB (f)

8121-2063

Cable, Coaxial, 3.5 mm (m) to 3.5 mm (m)

11500E

Adapter, 3.5 mm (m) to 3.5 mm (m)2

83059A

Adapter, 3.5 mm (f) to 3.5 mm (f)

  • For 3.5 mm source

83059B

Adapter, 2.4 mm (f) to 3.5 mm (f)

  • For 2.4 mm source

11901B

Adapter, 3.5 mm (f) to Type-N (m)

  • For the N8485A power sensor

08485-60005

  1. Refer to the main equipment list for a list of alternative models (if available).
  2. The 3.5 mm (m) to 3.5 mm (m) adapter between the power splitter and the DUT is critical in this test. Proper connector care and torqueing practices must be followed in order to insure optimal performance..

Connection Setups

Power Meter Calibration

Splitter Characterization Setup

 

Absolute Amplitude Accuracy High Freq Test Setup