This test measures the absolute amplitude of the analyzer over the frequency range from 9 kHz to 50 MHz. PAA configuration improves the absolute amplitude accuracy of the analyzer for the full frequency range. The complete analyzer Absolute Amplitude Accuracy (Option PAA) is measured with the following tests:
A “buried power sensor” technique is used to characterize the tracking error of a power splitter in order to avoid the relatively large specified tracking error. This technique reduces the measurement uncertainty to verify the absolute amplitude accuracy (Option PAA) specification for the 9 kHz to 50 MHz range. The buried sensor calibration is valid for four hours.
This test determines the absolute amplitude accuracy for CXA-m PXIe signal analyzers with Option PAA over the frequency range from 9 kHz to 50 MHz.
|
Test Equipment |
Recommended Model Number1 |
|---|---|
|
Function generator |
33622A |
|
Power meter |
N1914A |
|
RF power sensor
|
E9304A Option H20 |
|
Power splitter |
11667B |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Cable, BNC (m) to BNC (m) |
8120-2582 |
|
Adapter, BNC (f) to 3.5 mm (m) |
1250-1200 |
|
Adapter, 3.5 mm (m) to 3.5 mm (m)2 |
83059A |
|
Adapter, 3.5 mm (f) to Type-N (m) |
1250-1744 |
|